ZHCSE08D May 2015 – January 2020 TMP107
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TH1_13 | TH1_12 | TH1_11 | TH1_10 | TH1_9 | TH1_8 | TH1_7 | TH1_6 |
R/W-7Fh | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TH1_5 | TH1_4 | TH1_3 | TH1_2 | TH1_1 | TH1_0 | Reserved | |
R/W-3Fh | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-2 | TH1_13-TH1_0 | R/W | 1FFFh | High limit for alert function 1. Resolution is 0.015625°C. Data is in twos complement form. |
1-0 | Reserved | R | 0h | Reserved |