9 Revision History
Changes from Revision B (February 2023) to Revision C (April 2024)
- 向文档中添加了 KVU (TO-252) 封装作为预告信息
Go
- Added KVU package information to Pin Configuration and
Functions sectionGo
- Increased absolute maximum ratings to 20V for Input pinGo
- Added thermal numbers for KVU (TO-252) packageGo
- Changed output voltage value from 5 V to 3.3 V in
Design Parameters tableGo
- Added Layout Example for KVU (TO-252) Package image to
Layout Examples sectionGo
Changes from Revision A (December 2022) to Revision B (February 2023)
- Deleted ISHUTDOWN curves and all data below VIN <
3.0 V in Electrical Characteristics table and Typical Characteristics
sectionGo