ZHCSI89C November 2017 – March 2024 TLV755P
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TLV755P low-dropout regulator (LDO) consumes low quiescent current and delivers excellent line and load transient performance. The TLV755P is optimized for a wide variety of applications by supporting an input voltage range from 1.45V to 5.5V. To minimize cost and solution size, the device is offered in fixed output voltages ranging from 0.6V to 5V to support the lower core voltages of modern microcontrollers (MCUs).
This regulator offers foldback current limit, shutdown, and thermal protection. The operating junction temperature is –40°C to +125°C.