ZHCSKS8A December 2020 – January 2023 TLV62595
PRODUCTION DATA
The undervoltage lockout (UVLO) function prevents misoperation of the device, if the input voltage drops below the UVLO threshold. It is set to about 2.2 V with a hysteresis of typically 160 mV.