4 Revision History
Changes from Revision C (May 2020) to Revision D (June 2022)
- 将提到的所有旧术语实例更改为“指挥官”和“响应者”Go
Changes from Revision B (April 2020) to Revision C (May 2020)
- 将(参阅 SLLA491)添加到特性 列表中Go
- Added : See errata TLIN1022-Q1 and TLIN2022-Q1 Duty Cycle Over VSUP
Go
Changes from Revision A (January 2019) to Revision B (April 2020)
- 将“特性”从“±58V LIN 总线故障保护”更改为±60 V LIN 总线故障保护Go
- 删除了 VSON (14) (DMT) 封装中的产品预发布
Go
- Changed VSUP from max = 58 V to max = 60 V in Absolute Maximum Ratings Go
- Changed VLIN from min = –58 V, max = 58 V to min = –60 V, max = 60 V in Absolute Maximum RatingsGo
- Changed VLOGIC from max = 5.5 V to: 6 V in Absolute Maximum RatingsGo
- Changed CLINPIN from max = 45 pF to max = 25 pF and added VSUP = 14 V for test condition in electrical characteristics Go
Changes from Revision * (December 2017) to Revision A (January 2019)
- 将 VSON 封装尺寸从:3.00 mm x 3.00 mm 更改为3.00mm x 4.50mmGo