ZHCSAW0C February 2013 – October 2016 TLC59731
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage(2) | Supply, VCC | VCC | –0.3 | 7.0 | V |
Input, VIN | SDI | –0.3 | VCC + 1.2 | ||
Output, VOUT | OUT0 to OUT2 | –0.3 | 21 | ||
SDO | –0.3 | 7.0 | |||
Current | Output (DC), IOUT | OUT0 to OUT2 | 0 | 60 | mA |
Temperature | Operating junction, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±8000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
THERMAL METRIC(1) | TLC59731 | UNIT | |
---|---|---|---|
D (SOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 134.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 88.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 75.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 37.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 74.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tR0 | Rise time | SDO | 2 | 6 | 12 | ns |
tR1 | OUTn (on → off) | 200 | 400 | ns | ||
tF0 | Fall time | SDO | 2 | 6 | 12 | ns |
tF1 | OUTn (off → on) | 200 | 400 | ns | ||
tD0 | Propagation delay | SDI↑ to SDO↑ | 30 | 50 | ns | |
tD1 | OUT0↓ to OUT1↓, OUT1↓to OUT2↓, OUT0↑ to OUT1↑, OUT1↑to OUT2↑ |
25 | ns | |||
tWO | Shift data output one pulse duration | SDO↑ to SDO↓ | 75 | 125 | 250 | ns |
fOSC | Internal GS oscillator frequency | 4 | 6 | 8 | MHz |