ZHCSCX6 October 2014 TLC5957
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC(2) | Supply voltage | VCC | –0.3 | 6.0 | V |
IOUT | Output current (dc) | OUTx0 to OUTx15, x = R, G, B | 30 | 30 | mA |
VIN(2) | Input voltage range | SIN, SCLK, LAT, GCLK, IREF | –0.3 | VCC + 0.3 | V |
VOUT(2) | Output voltage range | SOUT | –0.3 | VCC + 0.3 | V |
OUTx0 to OUTx15, x = R, G, B | –0.3 | 11 | V | ||
TJ(MAX) | Operation junction temperature | –40 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –55 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –3 | 3 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –1 | 1 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
DC CHARACTERISTICS VCC = 3 V to 5.5 V | ||||||
VCC | Supply voltage | 3 | 5.5 | V | ||
VO | Voltage applied to output | OUTx0 to OUTx15, x = R, G, B | 10 | V | ||
VIH | High level input voltage | SIN, SCLK, LAT, GCLK | 0.7×VCC | VCC | V | |
VIL | Low level input voltage | SIN, SCLK, LAT, GCLK | GND | 0.3×VCC | V | |
IOH | High level output current | SOUT | –2 | mA | ||
IOL | Low level output current | SOUT | 2 | mA | ||
IOLC | Constant output sink current | OUTx0 to OUTx15, x = R, G, B, 3V ≤ VCC ≤ 4V | 20 | mA | ||
OUTx0 to OUTx15, x = R, G, B, 4V < VCC ≤ 5.5V | 25 | |||||
TA | Operating free air temperature | –40 | 85 | °C | ||
TJ | Operation junction temperature | –40 | 125 | °C | ||
AC CHARACTERISTICS, VCC = 3 V to 5.5 V | ||||||
FCLK(SCLK) | Data shift clock frequency | SCLK | 33 | MHz | ||
FCLK(GCLK) | Grayscale control clock frequency | GCLK | 33 | MHz |
THERMAL METRIC(1) | TLC5957 | UNIT | |
---|---|---|---|
RTQ (56 PINS) | |||
RθJA | Junction-to-ambient thermal resistance | 27.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 13.6 | |
RθJB | Junction-to-board thermal resistance | 5.5 | |
ψJT | Junction-to-top characterization parameter | 0.2 | |
ψJB | Junction-to-board characterization parameter | 5.5 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | Output voltage | High | IOH = –2mA at SOUT | VCC-0.4 | VCC | V | |
VOL | Low | IOL = 2mA at SOUT | 0.4 | V | |||
VLOD0 | LED open detection threshold | LODVTH = 00b | 0.05 | 0.09 | 0.15 | V | |
VLOD1 | LODVTH = 01b | 0.15 | 0.19 | 0.25 | V | ||
VLOD2 | LODVTH = 10b | 0.3 | 0.35 | 0.4 | V | ||
VLOD3 | LODVTH = 11b | 0.45 | 0.49 | 0.55 | V | ||
VIREF | Reference voltage output | RIREF = 5.97kΩ (1mA target), BC = 0h, CCR/G/B = 80h | 1.184 | 1.209 | 1.234 | V | |
IIN | Input current (SIN, SCLK, LAT, GCLK) | VIN = VCC or GND | –1 | 1 | µA | ||
ICC0 | Supply current (VCC) | SIN/SCLK/LAT/GSCLK = GND, GSn = 0000h, BC = 4h, CCR/G/B = 120h, VOUTn = 0.6V, RIREF = OPEN, VCC = 4V |
8 | 10 | mA | ||
ICC1 | SIN/SCLK/LAT/GSCK = GND, GSn = 0000h, BC = 4h, CCR/G/B = 120h, VOUTn = 0.6V, RIREF = 7.5kΩ (Io = 10mA target) , VCC = 4V |
11 | 13 | ||||
ICC2 | SIN/SCLK/LAT = GND, GCLK = 33MHz, TSU3 = 200ns, XREFRESH = 0, GSn = FFFFh, BC = 4h, CCR/G/B = 120h, VOUTn = 0.6V, RIREF = 7.5kΩ (Io = 10mA target) , VCC = 4V |
20 | 26 | ||||
ICC3 | SIN/SCLK/LAT = GND, GCLK = 33MHz, TSU3 = 200ns, XREFRESH = 0, GSn = FFFFh, BC = 7h, CCR/G/B = 1D2h, VOUTn = 0.6V, RIREF = 7.5kΩ (Io = 25mA target) , VCC = 4V |
22 | 28 | ||||
ICC4 | In power save mode | 0.9 | 1.5 | ||||
Δ IOLC0 | Constant current error (OUTx0-15, x = R/G/B) | Channel-to-channel(1) | All OUTn = on, BC = 0h, CCR/G/B = 08Fh, VOUTn = VOUTfix = 0.6V, RIREF = 7.5kΩ(1mA target), TA = +25C, at same color grouped output of OUTR0-15, OUTG0-15 and OUTB0-15 |
±1% | ±3% | ||
ΔIOLC1 | Constant current error (OUTx0-15, x = R/G/B) | Device-to-device(2) | All OUTn = on, BC = 0h, CCR/G/B = 08Fh, VOUTn = VOUTfix = 0.6V,
RIREF = 7.5kΩ(1mA target), TA = +25C, at same color grouped output of OUTR0-15, OUTG0-15 and OUTB0-15 |
±1% | ±2% | ||
Δ IOLC2 | Line regulation(3) | VCC = 3.0 to 5.5V, All OUTn = on, BC = 0h, CCR/G/B = 08Fh, VOUTn = VOUTfix = 0.6V, RIREF = 7.5kΩ (1mA target) |
±1 | ±3 | %/V | ||
ΔIOLC3 | Load regulation(4) | VCC = 4V, All OUTn = on, BC = 0h, CCR/G/B = 08Fh, VOUTn = 0.6 to 3V, VOUTfix = 1V, RIREF = 7.5kΩ (1mA target) |
±1 | ±3 | %/V | ||
ΔIOLC4 | Constant current error (OUTx0-15, x = R/G/B) | Channel-to-channel(1) | All OUTn = on, BC = 7h, CCR/G/B - 1CCh, VOUTn = VOUTfix = 0.6V, RIREF = 7.5kΩ(25mA target), TA = +25C, at same color grouped output of OUTR0-15, OUTG0-15 and OUTB0-15 |
±1% | ±3% | ||
ΔIOLC5 | Constant current error (OUTx0-15, x = R/G/B) | Device-to-device(2) | All OUTn = on, BC = 7h, CCR/G/B - 1CCh, VOUTn = VOUTfix = 0.6V, RIREF = 7.5kΩ(25mA target), TA = +25C, at same color grouped output of OUTR0-15, OUTG0-15 and OUTB0-15 |
±1% | ±3% | ||
ΔIOLC6 | Line regulation(3) | VCC = 3.0 to 5.5V, All OUTn = on, BC = 7h, CCR/G/B - 1CCh, VOUTn = VOUTfix = 0.6V, RIREF = 7.5kΩ (25mA target) |
±1 | ±3 | %/V | ||
Δ IOLC7 | Load regulation(4) | All OUTn = on, BC = 7h, CCR/G/B - 1CCh, VOUTn = 0.6 to 3V, VOUTfix = 0.6V, RIREF = 7.5kΩ (25mA target) |
±1 | ±3 | %/V | ||
TTSD | Thermal shutdown threshold | 160 | 170 | 180 | °C | ||
THYS | Thermal shutdown hysterisis | 10 | °C | ||||
VISP(in) | IREF resistor short protection threshold | 0.190 | V | ||||
VISP(out) | IREF resistor short-protection release threshold | 0.330 | V |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
AC CHARACTERISTICS, VCC = 3 V to 5.5 V | ||||||
tWH0 | Pulse duration | SCLK | 10 | ns | ||
tWL0 | SCLK | 10 | ns | |||
tWH1 | GCLK | 10 | ns | |||
tWL1 | GCLK | 10 | ns | |||
tWH2 | LAT | 10 | ns | |||
tSU0 | Setup time | SIN – SCLK↑ | 2 | ns | ||
tSU1 | LAT↑ – SCLK↑ | 3 | ns | |||
tSU2 | LAT↓ – SCLK↑ , for WRTGS, WRTFC, and TMGST Command | 20 | ns | |||
LAT↓ – SCLK↑ , for LATGS, READFC, and LINERESET Command | 80 | ns | ||||
tSU3 | LAT↓ – GCLK↑ , for LATGS AND LINERESET Command | 30 | ns | |||
tH0 | SCLK↑ – SIN | 2 | ns | |||
tH1 | SCLK↑ – LAT↑ | 2 | ns | |||
tH2 | SCLK↓ – LAT↓ | 2 | ns |
VCC = 4 V |
VCC = 4 V |
VCC = 4 V |
VCC=4V | VOUTXn=0.6V |
GCLK=33MHz | VOUTXn=0.6V, | Output Current=10mA, | |
GSXn=FFFFh, |
VCC = 5 V |
VCC = 4 V |
VCC=4V | VOUTXn=0.6V | |
VCC=4V | VOUTXn=0.6V |
VOUTXn=0.6V, | GCLK=33MHz, | GSXn=FFFFh, |