ZHCSEQ9A March 2016 – March 2016 TLC59116-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 0 | 7 | V | |
VI | Input voltage | –0.4 | VCC + 0.4 | V | |
VO | Output voltage | –0.5 | 20 | V | |
IO | Output current per channel | 120 | mA | ||
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1500 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VIH | High-level input voltage | SCL, SDA, RESET, A0, A1, A2, A3 | 0.7 × VCC | VCC | V | |
VIL | Low-level input voltage | SCL, SDA, RESET, A0, A1, A2, A3 | 0 | 0.3 × VCC | V | |
VO | Supply voltage to output pins | OUT0 to OUT15 | 17 | V | ||
IOL | Low-level output current sink | SDA | VCC = 3 V | 20 | mA | |
VCC = 5 V | 30 | |||||
IO | Output current per channel | OUT0 to OUT15 | 5 | 120 | mA | |
TA | Operating free-air temperature | –40 | 105 | °C |
THERMAL METRIC (1) | TLC59116-Q1 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 78 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 18.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 36 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 35.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
II | Input / output leakage current | SCL, SDA, A0, A1, A2, A3, RESET | VI = VCC or GND | ±0.3 | μA | |||
Output leakage current | OUT0 to OUT15 | VO = 17 V, TJ = 25°C | 0.5 | μA | ||||
VPOR | Power-on reset voltage | 2.5 | V | |||||
IOL | Low-level output current | SDA | VCC = 3 V, VOL = 0.4 V | 20 | mA | |||
VCC = 5 V, VOL = 0.4 V | 30 | |||||||
IO(1) | Output current 1 | OUT0 to OUT15 | VO = 0.6 V, Rext = 720 Ω, CG = 0.992 (3) | 26 | mA | |||
Output current error | OUT0 to OUT15 | IO = 26 mA, VO = 0.6 V, Rext = 720 Ω, TJ = 25°C | ±10% | |||||
Output channel to channel current error | OUT0 to OUT15 | IO = 26 mA, VO = 0.6 V, Rext = 720 Ω, TJ = 25°C | ±6% | |||||
IO(2) | Output current 2 | OUT0 to OUT15 | VO = 0.8 V, Rext = 360 Ω, CG = 0.992 (3) | 52 | mA | |||
Output current error | OUT0 to OUT15 | IO = 52 mA, VO = 0.8 V, Rext = 360 Ω, TJ = 25°C | ±8% | |||||
Output channel to channel current error | OUT0 to OUT15 | IO = 52 mA, VO = 0.8 V, Rext = 360 Ω, TJ = 25°C | ±6% | |||||
IOUT vs VOUT | Output current vs output voltage regulation | OUT0 to OUT15 | VO = 1 V to 3 V, IO = 26 mA | ±0.1 | %/V | |||
VO = 3 V to 5.5 V, IO = 26 mA to 120 mA | ±1 | |||||||
IOUT,Th1 | Threshold current 1 for error detection | OUT0 to OUT15 | IOUT,target = 26 mA | 0.5 × ITARGET% | ||||
IOUT,Th2 | Threshold current 2 for error detection | OUT0 to OUT15 | IOUT,target = 52 mA | 0.5 × ITARGET% | ||||
IOUT,Th3 | Threshold current 3 for error detection | OUT0 to OUT15 | IOUT,target = 104 mA | 0.5 × ITARGET% | ||||
TSD | Overtemperature shutdown (2) | 150 | 175 | 200 | °C | |||
THYS | Restart hysteresis | 15 | °C | |||||
Ci | Input capacitance | SCL, A0, A1, A2, A3, RESET | VI = VCC or GND | 5 | pF | |||
Cio | Input / output capacitance | SDA | VI = VCC or GND | 8 | pF | |||
ICC | Supply current | VCC = 5.5 V | OUT0 to OUT15 = OFF, Rext = Open | 25 | mA | |||
OUT0 to OUT15 = OFF, Rext = 720 Ω | 29 | |||||||
OUT0 to OUT15 = OFF, Rext = 360 Ω | 32 | |||||||
OUT0 to OUT15 = OFF, Rext = 180 Ω | 37 | |||||||
OUT0 to OUT15 = ON, Rext = 720 Ω | 29 | |||||||
OUT0 to OUT15 = ON, Rext = 360 Ω | 32 | |||||||
OUT0 to OUT15 = ON, Rext = 180 Ω | 37 |
I2C BUS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
I2C INTERFACE | |||||
fSCL | SCL clock frequency (1) | STANDARD MODE | 0 | 100 | kHz |
FAST MODE | 0 | 400 | |||
FAST MODE PLUS | 0 | 1000 | |||
tBUF | I2C Bus free time between Stop and Start conditions | STANDARD MODE | 4.7 | μs | |
FAST MODE | 1.3 | ||||
FAST MODE PLUS | 0.5 | ||||
tHD;STA | Hold time (repeated) Start condition | STANDARD MODE | 4 | μs | |
FAST MODE | 0.6 | ||||
FAST MODE PLUS | 0.26 | ||||
tSU;STA | Set-up time for a repeated Start condition | STANDARD MODE | 4.7 | μs | |
FAST MODE | 0.6 | ||||
FAST MODE PLUS | 0.26 | ||||
tSU;STO | Set-up time for Stop condition | STANDARD MODE | 4 | μs | |
FAST MODE | 0.6 | ||||
FAST MODE PLUS | 0.26 | ||||
tHD;DAT | Data hold time | STANDARD MODE | 0 | ns | |
FAST MODE | 0 | ||||
FAST MODE PLUS | 0 | ||||
tVD;ACK | Data valid acknowledge time (2) | STANDARD MODE | 0.3 | 3.45 | μs |
FAST MODE | 0.1 | 0.9 | |||
FAST MODE PLUS | 0.05 | 0.45 | |||
tVD;DAT | Data valid time (3) | STANDARD MODE | 0.3 | 3.45 | μs |
FAST MODE | 0.1 | 0.9 | |||
FAST MODE PLUS | 0.05 | 0.45 | |||
tSU;DAT | Data set-up time | STANDARD MODE | 250 | ns | |
FAST MODE | 100 | ||||
FAST MODE PLUS | 50 | ||||
tLOW | Low period of SCL clock | STANDARD MODE | 4.7 | μs | |
FAST MODE | 1.3 | ||||
FAST MODE PLUS | 0.5 | ||||
tHIGH | High period of SCL clock | STANDARD MODE | 4 | μs | |
FAST MODE | 0.6 | ||||
FAST MODE PLUS | 0.26 | ||||
tf | Fall time of both SDA and SCL signals (5) (6) | STANDARD MODE | 300 | ns | |
FAST MODE | 20+0.1Cb (4) | 300 | |||
FAST MODE PLUS | 120 | ||||
tr | Rise time of both SDA and SCL signals | STANDARD MODE | 1000 | ns | |
FAST MODE | 20+0.1Cb (4) | 300 | |||
FAST MODE PLUS | 120 | ||||
tSP | Pulse width of spikes that must be suppressed by the input filter (7) | STANDARD MODE | 50 | ns | |
FAST MODE | 50 | ||||
FAST MODE PLUS | 50 | ||||
RESET | |||||
tW | Reset pulse width | STANDARD MODE | 10 | ns | |
FAST MODE | 10 | ||||
FAST MODE PLUS | 10 | ||||
tREC | Reset recovery time | STANDARD MODE | 0 | ns | |
FAST MODE | 0 | ||||
FAST MODE PLUS | 0 | ||||
tRESET | Time to reset (8) (9) | STANDARD MODE | 400 | ns | |
FAST MODE | 400 | ||||
FAST MODE PLUS | 400 |
VCC = 5 V | CG = 0.992 | REXT = 720 Ω |
VCC = 5 V | CG = 0.992 | |
REXT = 720 Ω | All Channels ON | |