ZHCSGH6 June 2017 TLC2274AM-MIL
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD+(2) | 8 | V | ||
VDD–(2) | –8 | V | ||
Differential input voltage, VID(3) | ±16 | V | ||
Input voltage, VI (any input)(2) | VDD− − 0.3 | VDD+ | V | |
Input current, II (any input) | ±5 | mA | ||
Output current, IO | ±50 | mA | ||
Total current into VDD+ | ±50 | mA | ||
Total current out of VDD– | ±50 | mA | ||
Duration of short-circuit current at (or below) 25°C(4) | Unlimited | |||
Operating ambient temperature range, TA | –55 | 125 | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | Devices in D packages | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | Devices in D packages | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD± | Supply voltage | ±2.2 | ±8 | V | |
VI | Input voltage | VDD− | VDD+ − 1.5 | V | |
VIC | Common-mode input voltage | VDD− | VDD+ − 1.5 | V | |
TA | Operating ambient temperature | –55 | 125 | °C |
THERMAL METRIC(1) | TLC2274AM-MIL | UNIT | |||||
---|---|---|---|---|---|---|---|
D (SOIC) | J (CDIP) | FK (LCCC) | N (PDIP) | W (CFP) | |||
14-PIN | 14-PIN | 20-PIN | 14-PIN | 14-PIN | |||
RθJA | Junction-to-ambient thermal resistance (2)(3) | 115.6 | — | — | — | °C/W | |
RθJC(top) | Junction-to-case (top) thermal resistance (2)(3) | 61.8 | 16.2 | 18 | 121.3 | °C/W | |
RθJB | Junction-to-board thermal resistance | 55.9 | — | — | — | °C/W | |
ψJT | Junction-to-top characterization parameter | 14.3 | — | — | — | °C/W | |
ψJB | Junction-to-board characterization parameter | 55.4 | — | — | — | °C/W | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | 8.68 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 300 | 950 | µV | ||
TA = –55°C to 125°C | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift(1) | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 0.5 | 60 | pA | ||
TA = –55°C to 125°C | 800 | |||||||
IIB | Input bias current | VIC = 0 V, VDD± = ±2.5 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 1 | 60 | pA | ||
TA = –55°C to 125°C | 800 | |||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –0.3 | 2.5 | 4 | V | |
TA = –55°C to 125°C | 0 | 2.5 | 3.5 | |||||
VOH | High-level output voltage | IOH = –20 μA | 4.99 | V | ||||
IOH = –200 μA | TA = 25°C | 4.85 | 4.93 | |||||
TA = –55°C to 125°C | 4.85 | |||||||
IOH = –1 mA | TA = 25°C | 4.25 | 4.65 | |||||
TA = –55°C to 125°C | 4.25 | |||||||
VOL | Low-level output voltage | VIC = 2.5 V | IOL = 50 μA | 0.01 | V | |||
IOL = 500 μA | TA = 25°C | 0.09 | 0.15 | |||||
TA = –55°C to 125°C | 0.15 | |||||||
IOL = 5 mA | TA = 25°C | 0.9 | 1.5 | |||||
TA = –55°C to 125°C | 1.5 | |||||||
AVD | Large-signal differential voltage amplification |
VIC = 2.5 V, VO = 1 V to 4 V, RL = 10 kΩ(2) |
TA = 25°C | 15 | 35 | V/mV | ||
TA = –55°C to 125°C | 15 | |||||||
VIC = 2.5 V, VO = 1 V to 4 V; RL = 1 MΩ(2) | 175 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 140 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = 0 V to 2.7 V, VO = 2.5 V, RS = 50 Ω |
TA = 25°C | 70 | 75 | dB | ||
TA = –55°C to 125°C | 70 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD = 4.4 V to 16 V, VIC = VDD / 2, no load |
TA = 25°C | 80 | 95 | dB | ||
TA = –55°C to 125°C | 80 | |||||||
IDD | Supply currrent | VO = 2.5 V, no load | TA = 25°C | 4.4 | 6 | mA | ||
TA = –55°C to 125°C | 3 | |||||||
SR | Slew rate at unity gain | VO = 0.5 V to 2.5 V, RL = 10 kΩ(2), CL = 100 pF(2) |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
TA = –55°C to 125°C | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = 0.5 V to 2.5 V, f = 20 kHz, RL = 10 kΩ(2) |
AV = 1 | 0.0013% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ(2), CL = 100 pF(2) | 2.18 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 2 V, AV = 1, RL = 10 kΩ(2), CL = 100 pF(2) | 1 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ(2), Step = 0.5 V to 2.5 V, CL = 100 pF(2) |
To 0.1% | 1.5 | µs | |||
To 0.01% | 2.6 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ(2), CL = 100 pF(2) | 50 | ° | ||||
Gain margin | RL = 10 kΩ(2), CL = 100 pF(2) | 10 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 300 | 950 | µV | ||
TA = –55°C to 125°C | 1500 | |||||||
αVIO | Temperature coefficient of input offset voltage |
VIC = 0 V, VO = 0 V, RS = 50 Ω | 2 | μV/°C | ||||
Input offset voltage long-term drift | VIC = 0 V, VO = 0 V, RS = 50 Ω | 0.002 | μV/mo | |||||
IIO | Input offset current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 0.5 | 60 | pA | ||
TA = –55°C to 125°C | 800 | |||||||
IIB | Input bias current | VIC = 0 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 1 | 60 | pA | ||
TA = –55°C to 125°C | 800 | |||||||
VICR | Common-mode input voltage | RS = 50 Ω; |VIO | ≤ 5 mV | TA = 25°C | –5.3 | 0 | 4 | V | |
TA = –55°C to 125°C | –5 | 0 | 3.5 | |||||
VOM+ | Maximum positive peak output voltage |
IO = –20 μA | 4.99 | V | ||||
IO = –200 μA | TA = 25°C | 4.85 | 4.93 | |||||
TA = –55°C to 125°C | 4.85 | |||||||
IO = –1 mA | TA = 25°C | 4.25 | 4.65 | |||||
TA = –55°C to 125°C | 4.25 | |||||||
VOM– | Maximum negative peak output voltage |
VIC = 0 V, | IO = 50 μA | –4.99 | V | |||
IO = 500 μA | TA = 25°C | –4.85 | –4.91 | |||||
TA = –55°C to 125°C | –4.85 | |||||||
IO = 5 mA | TA = 25°C | –3.5 | –4.1 | |||||
TA = –55°C to 125°C | –3.5 | |||||||
AVD | Large-signal differential voltage amplification |
VO = ±4 V; RL = 10 kΩ | TA = 25°C | 20 | 50 | V/mV | ||
TA = –55°C to 125°C | 20 | |||||||
VO = ±4 V; RL = 1 MΩ | 300 | |||||||
rid | Differential input resistance | 1012 | Ω | |||||
ri | Common-mode input resistance | 1012 | Ω | |||||
ci | Common-mode input capacitance | f = 10 kHz, P package | 8 | pF | ||||
zo | Closed-loop output impedance | f = 1 MHz, AV = 10 | 130 | Ω | ||||
CMRR | Common-mode rejection ratio | VIC = –5 V to 2.7 V, VO = 0 V, RS = 50 Ω |
TA = 25°C | 75 | 80 | dB | ||
TA = –55°C to 125°C | 75 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD / ΔVIO) |
VDD+ = 2.2 V to ±8 V, VIC = 0 V, no load |
TA = 25°C | 80 | 95 | dB | ||
TA = –55°C to 125°C | 80 | |||||||
IDD | Supply currrent | VO = 0 V, no load | TA = 25°C | 4.8 | 6 | mA | ||
TA = –55°C to 125°C | 6 | |||||||
SR | Slew rate at unity gain | VO = ±2.3 V, RL = 10 kΩ, CL = 100 pF |
TA = 25°C | 2.3 | 3.6 | V/µs | ||
TA = –55°C to 125°C | 1.7 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 50 | nV/√Hz | ||||
f = 1 kHz | 9 | |||||||
VNPP | Peak-to-peak equivalent input noise voltage |
f = 0.1 Hz to 1 Hz | 1 | µV | ||||
f = 0.1 Hz to 10 Hz | 1.4 | |||||||
In | Equivalent input noise current | 0.6 | fA/√Hz | |||||
THD+N | Total harmonic distortion + noise | VO = ±2.3, f = 20 kHz, RL = 10 kΩ |
AV = 1 | 0.0011% | ||||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, RL = 10 kΩ, CL = 100 pF | 2.25 | MHz | |||||
BOM | Maximum output-swing bandwidth | VO(PP) = 4.6 V, AV = 1, RL = 10 kΩ, CL = 100 pF | 0.54 | MHz | ||||
ts | Settling time | AV = –1, RL = 10 kΩ, Step = –2.3 V to 2.3 V, CL = 100 pF |
To 0.1% | 1.5 | µs | |||
To 0.01% | 3.2 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ, CL = 100 pF | 52 | ° | ||||
Gain margin | RL = 10 kΩ, CL = 100 pF | 10 | dB |
FIGURE(1) | |||
---|---|---|---|
VIO | Input offset voltage | Distribution | 1, 2 |
vs Common-mode voltage | 3, 4 | ||
αVIO | Input offset voltage temperature coefficient | Distribution | 5, 6(2) |
IIB /IIO | Input bias and input offset current | vs Ambient temperature | 7(2) |
VI | Input voltage | vs Supply voltage | 8 |
vs Ambient temperature | 9(2) | ||
VOH | High-level output voltage | vs High-level output current | 10(2) |
VOL | Low-level output voltage | vs Low-level output current | 11, 12(2) |
VOM+ | Maximum positive peak output voltage | vs Output current | 13(2) |
VOM- | Maximum negative peak output voltage | vs Output current | 14(2) |
VO(PP) | Maximum peak-to-peak output voltage | vs Frequency | 15 |
IOS | Short-circuit output current | vs Supply voltage | 16 |
vs Ambient temperature | 17(2) | ||
VO | Output voltage | vs Differential input voltage | 18, 19 |
AVD | Large-signal differential voltage amplification | vs Load resistance | 20 |
Large-signal differential voltage amplification and phase margin | vs Frequency | 21, 22 | |
Large-signal differential voltage amplification | vs Ambient temperature | 23(2), 24(2) | |
z0 | Output impedance | vs Frequency | 25, 26 |
CMRR | Common-mode rejection ratio | vs Frequency | 27 |
vs Ambient temperature | 28 | ||
kSVR | Supply-voltage rejection ratio | vs Frequency | 29, 30 |
vs Ambient temperature | 31(2) | ||
IDD | Supply current | vs Supply voltage | (2), 32(2) |
vs Ambient temperature | (2), 33(2) | ||
SR | Slew rate | vs Load Capacitance | 34 |
vs Ambient temperature | 35(2) | ||
VO | Inverting large-signal pulse response | 36, 37 | |
Voltage-follower large-signal pulse response | 38, 39 | ||
Inverting small-signal pulse response | 40, 41 | ||
Voltage-follower small-signal pulse response | 42, 43 | ||
Vn | Equivalent input noise voltage | vs Frequency | 44, 45 |
Noise voltage over a 10-second period | 46 | ||
Integrated noise voltage | vs Frequency | 47 | |
THD+N | Total harmonic distortion + noise | vs Frequency | 48 |
Gain-bandwidth product | vs Supply voltage | 49 | |
vs Ambient temperature | 50(2) | ||
φm | Phase margin | vs Load capacitance | 51 |
Gain margin | vs Load capacitance | 52 |