ZHCSD78 January 2015 TLC2274-HT
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD+ | Supply voltage(2) | 8 | V | ||
VDD– | Supply voltage(2) | –8 | V | ||
VID | Differential input voltage(3) | –16 | 16 | V | |
VI | Input voltage(2) | Any input | VDD– – 0.3 | VDD+ | V |
II | Input current | Any input | –5 | 5 | mA |
IO | Output current | –50 | 50 | mA | |
Total current into VDD+ | –50 | 50 | mA | ||
Total current out of VDD− | –50 | 50 | mA | ||
Duration of short-circuit current at (or below) 25°C(4) | Unlimited | ||||
TA | Operating free-air temperature | –40 | 150 | °C | |
Lead temperature 1.6 mm (1/16 inch) from case for 10 s | 260 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2500 | V | |
Charged-device model (CDM), per AEC Q100-011 | All pins | ±1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD± | Supply voltage | ±2.2 | ±8 | V |
VI | Input voltage | VDD− | VDD+ −1.5 | V |
VIC | Common-mode input voltage | VDD− | VDD+ −1.5 | V |
TA | Operating free-air temperature | −40 | 150 | °C |
THERMAL METRIC(1) | TLC2274 | UNIT | |
---|---|---|---|
PW | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 106.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 35.5 | |
RθJB | Junction-to-board thermal resistance | 47.6 | |
ψJT | Junction-to-top characterization parameter | 2.4 | |
ψJB | Junction-to-board characterization parameter | 47.1 |
PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, VO = 0 V, |
VDD± = ±2.5 V, RS = 50 Ω |
25°C | 300 | 2500 | μV | |
Full range | 3000 | |||||||
αVIO | Temperature coefficient of input offset voltage | 25°C to 125°C | 2 | μV/°C | ||||
Input offset voltage long-term drift(2) | 25°C | 0.002 | μV/mo | |||||
IIO | Input offset current | 25°C | 0.5 | 60 | pA | |||
Full range | 7000 | |||||||
IIB | Input bias current | 25°C | 1 | pA | ||||
Full range | ||||||||
VICR | Common-mode input voltage range | RS = 50 Ω | |VIO| ≤ 5 mV | 25°C | 0 to 4 | −0.3 to 4.2 | V | |
Full range | 0 to 3.5 | |||||||
VOH | High-level output voltage | IOH = −20 μA | 25°C | 4.99 | V | |||
IOH = −200 μA | 25°C | 4.85 | 4.93 | |||||
Full range | 4.84 | |||||||
IOH = −1 mA | 25°C | 4.25 | 4.65 | |||||
Full range | 4.20 | |||||||
VOL | Low-level output voltage | VIC = 2.5 V, | IOL = 50 μA | 25°C | 0.01 | V | ||
VIC = 2.5 V, | IOL = 500 μA | 25°C | 0.09 | 0.15 | ||||
Full range | 0.16 | |||||||
VIC = 2.5 V, | IOL = 5 mA | 25°C | 0.9 | 1.5 | ||||
Full range | 1.6 | |||||||
AVD | Large-signal differential voltage amplification | VIC = 2.5 V, VO = 1 V to 4 V, |
RL = 10 kΩ(3) | 25°C | 10 | 35 | V/mV | |
Full range | 8 | |||||||
RL = 1 MΩ(3) | 25°C | 175 | ||||||
rid | Differential input resistance | 25°C | 1012 | Ω | ||||
ri | Common-mode input resistance | 25°C | 1012 | Ω | ||||
ci | Common-mode input capacitance | f = 10 kHz, | N package | 25°C | 8 | pF | ||
zo | Closed-loop output impedance | f = 1 MHz, | AV = 10 | 25°C | 140 | Ω | ||
CMRR | Common-mode rejection ratio | VIC = 0 V to 2.7 V, VO = 2.5 V, |
RS = 50 Ω | 25°C | 70 | 75 | dB | |
Full range | 69 | |||||||
kSVR | Supply voltage rejection ratio (ΔVDD/ΔVIO) | VDD = 4.4 V to 16 V, | 25°C | 80 | 95 | dB | ||
VIC = VDD/2, | No load | Full range | 80 | |||||
IDD | Supply current | VO = 2.5 V, | No load | 25°C | 4.4 | 6 | mA | |
Full range | 6 |
PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
SR | Slew rate at unity gain | VO = 0.5 V to 2.5 V, CL = 100 pF(2) |
RL = 10 kΩ(2) | 25°C | 2.3 | 3.6 | V/μs | |
Full range | 1.2 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 25°C | 50 | nV/√Hz | |||
f = 1 kHz | 25°C | 9 | ||||||
VN(pp) | Peak-to-peak equivalent input noise voltage | f = 0.1 to 1 Hz | 25°C | 1 | μV | |||
f = 0.1 to 10 Hz | 25°C | 1.4 | ||||||
In | Equivalent input noise current | 25°C | 0.6 | fA/√Hz | ||||
THD + N | Total harmonic distortion plus noise | VO = 0.5V to 2.5V, RL = 10 kΩ, f = 20 kHz (2) |
AV = 1 | 25°C | 0.0013% | |||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, CL = 100 pF(2) |
RL = 10 kΩ(2) | 25°C | 2.18 | MHz | |||
BOM | Maximum output-swing bandwidth | VO(PP) = 2V, RL = 10 kΩ(2) |
AV = 1, CL = 100 pF(2) |
25°C | 1 | MHz | ||
ts | Settling time | AV = -1, Step = 0.5V to 2.5V, RL = 10 kΩ(2) CL = 100 pF(2) |
To 0.1% | 25°C | 1.5 | μs | ||
To 0.01% | 2.6 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ | CL = 100 pF(2) | 25°C | 50° | |||
Gain margin | 25°C | 10 | dB |
PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = 0 V, RS = 50 Ω |
VO = 0 V | 25°C | 300 | 2500 | μV | |
Full range | 3000 | |||||||
αVIO | Temperature coefficient of input offset voltage | 25°C to 125°C | 2 | μV/°C | ||||
Input offset voltage long-term drift(2) | 25°C | 0.002 | μV/mo | |||||
IIO | Input offset current | 25°C | 0.5 | 60 | pA | |||
Full range | 7000 | |||||||
IIB | Input bias current | 25°C | 1 | 60 | pA | |||
Full range | 7000 | |||||||
VICR | Common-mode input voltage range | RS = 50 Ω | |VIO| ≤ 5 mV | 25°C | −5 to 4 | −5.3 to 4.2 | V | |
Full range | −5 to 3.5 | |||||||
VOM+ | Maximum positive peak output voltage | IO = −20 μA | 25°C | 4.99 | V | |||
IO = −200 μA | 25°C | 4.85 | 4.93 | |||||
Full range | 4.84 | |||||||
IO = −1 mA | 25°C | 4.25 | 4.65 | |||||
Full range | 4.20 | |||||||
VOM- | Maximum negative peak output voltage | VIC = 0 V, | IO = 50 μA | 25°C | −4.99 | V | ||
VIC = 0 V, | IO = 500 μA | 25°C | −4.85 | −4.91 | ||||
Full range | −4.85 | |||||||
VIC = 0 V, | IO = 5 mA | 25°C | −3.5 | −4.1 | ||||
Full range | −3.45 | |||||||
AVD | Large-signal differential voltage amplification | VO = ±4 V, | RL = 10 kΩ | 25°C | 20 | 50 | V/mV | |
Full range | 16 | |||||||
RL = 1 MΩ | 25°C | 300 | ||||||
rid | Differential input resistance | 25°C | 1012 | Ω | ||||
ri | Common-mode input resistance | 25°C | 1012 | Ω | ||||
ci | Common-mode input capacitance | f = 10 kHz, | N package | 25°C | 8 | pF | ||
zo | Closed-loop output impedance | f = 1 MHz, | AV = 10 | 25°C | 130 | Ω | ||
CMRR | Common-mode rejection ratio | VIC = -5 V to 2.7 V, VO = 0 V, |
RS = 50 Ω | 25°C | 75 | 80 | dB | |
Full range | 73 | |||||||
kSVR | Supply voltage rejection ratio (ΔVDD/ΔVIO) | VDD = ±2.2 V to ±8 V, | 25°C | 80 | 95 | dB | ||
VIC = 0V, | No load | Full range | 80 | |||||
IDD | Supply current | VO = 0 V, | No load | 25°C | 4.4 | 6 | mA | |
Full range | 6 |
PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
SR | Slew rate at unity gain | VO = ±2.3 V, RL = 10 kΩ |
CL = 100 pF | 25°C | 2.3 | 3.6 | V/μs | |
Full range | 1.2 | |||||||
Vn | Equivalent input noise voltage | f = 10 Hz | 25°C | 50 | nV/√Hz | |||
f = 1 kHz | 25°C | 9 | ||||||
VN(pp) | Peak-to-peak equivalent input noise voltage | f = 0.1 to 1 Hz | 25°C | 1 | μV | |||
f = 0.1 to 10 Hz | 25°C | 1.4 | ||||||
In | Equivalent input noise current | 25°C | 0.6 | fA/√Hz | ||||
THD + N | Total harmonic distortion plus noise | VO = ±2.3 V, f = 20 kHz, RL = 10 kΩ |
AV = 1 | 25°C | 0.0011% | |||
AV = 10 | 0.004% | |||||||
AV = 100 | 0.03% | |||||||
Gain-bandwidth product | f = 10 kHz, CL = 100 pF |
RL = 10 kΩ | 25°C | 2.25 | MHz | |||
BOM | Maximum output-swing bandwidth | VO(PP) = 4.6 V, RL = 10 kΩ |
AV = 1, CL = 100 pF |
25°C | 0.54 | MHz | ||
ts | Settling time | AV = -1, Step = -2.3 V to 2.3 V, RL = 10 kΩ CL = 100 pF |
To 0.1% | 25°C | 1.5 | μs | ||
To 0.01% | 3.2 | |||||||
φm | Phase margin at unity gain | RL = 10 kΩ, | CL = 100 pF | 25°C | 52° | |||
Gain margin | 25°C | 10 | dB |
TA = 25°C |
VDD = ±5 V | VIC = 2.5 V | VO = ±4 V |
RL = 10 kΩ |
TA = 25°C |
TA = 25°C |
TA = 25°C |
VDD = 5 V | VIC = 2.5 V | VO = 1 to 4 V |
RL = 10 kΩ |
VDD± = ±2.2 to ±8 V | VO = 0 V |
VDD = 5 V | RL = 10 kΩ | CL = 100 pF |
AV = 1 |