ZHCSH32 November 2017 TLA2021 , TLA2022 , TLA2024
PRODUCTION DATA.
The TLA202x have two registers that are accessible through the I2C interface using the register pointer (RP). The conversion data register contains the result of the last conversion and the configuration register changes the TLA202x operating modes and queries the status of the device. Table 5 lists the access codes for the TLA202x.
Access Type | Code | Description |
---|---|---|
R | R | Read |
R-W | R/W | Read or write |
W | W | Write |
-n | Value after reset or the default value |