ZHCSH32 November 2017 TLA2021 , TLA2022 , TLA2024
PRODUCTION DATA.
The host can read the conversion data register from the TLA202x, or read and write the configuration register from and to the TLA202x, respectively. The value of the register pointer (RP), which is the first data byte after the slave address of a write transaction (R/W = 0), determines the register that is addressed. Table 3 shows the mapping between the register pointer value and the register that is addressed.
Register data are sent with the most significant byte first, followed by the least significant byte. Within each byte, data are transmitted most significant bit first.
REGISTER POINTER (Hex) | REGISTER |
---|---|
00h | Conversion data register |
01h | Configuration register |