ZHCSN36B February 2021 – November 2021 TCAN1057A-Q1 , TCAN1057AV-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply current Normal mode |
Dominant | TXD = 0 V, S = 0 V, RL = 60 Ω, CL = open; See Figure 7-1 |
45 | 70 | mA | |
TXD = 0 V, S = 0 V, RL = 50 Ω, CL = open; See Figure 7-1 |
49 | 80 | mA | ||||
Recessive | TXD = VCC or VIO, S = 0 V, RL = 50 Ω, CL = open; See Figure 7-1 |
4.5 | 7.5 | mA | |||
Dominant with bus fault | TXD = 0 V, S = 0 V, CANH = CANL = ±25 V, RL = open, CL = open; See Figure 7-1 |
130 | mA | ||||
Supply current Silent mode |
TXD = S = VCC or VIO, RL = 50 Ω, CL = open; See Figure 7-1 |
2.1 | mA | ||||
IIO | I/O supply current Normal mode, Devices with VIO |
Dominant | S = 0 V, TXD = 0 V RXD floating |
125 | 300 | µA | |
Recessive | TXD = VIO , S = 0 V RXD floating |
25 | 48 | µA | |||
UVCC | Rising undervoltage detection on VCC for protected mode | 4.2 | 4.4 | V | |||
Falling undervoltage detection on VCC for protected mode | 3.5 | 4 | 4.25 | V | |||
VHYS(UVCC) | Hysteresis voltage on UVCC | 200 | mV | ||||
UVVIO | Rising undervoltage detection on VIO (Devices with VIO) | 1.56 | 1.65 | V | |||
Falling undervoltage detection on VIO (Devices with VIO) | 1.4 | 1.51 | 1.59 | V | |||
VHYS(UVIO) | Hysteresis voltage on UVIO | 40 | mV |