The TCAN1044-Q1 meets or exceeds the specifications of the ISO 11898-2:2016 high speed CAN (Controller Area Network) physical layer standard. The device has been certified to the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer requirements according to the GIFT/ICT high speed CAN test specification. The transceiver provides a number of different protection features making it ideal for the stringent automotive system requirements while also supporting CAN FD data rates up to 8 Mbps.
The TCAN1044-Q1 conforms to the following CAN standards:
- CAN transceiver physical layer standards:
- ISO 11898-2:2016 High speed medium access unit
- ISO 11898-5:2007 High speed medium access unit with low-power mode
- SAE J2284-1: High Speed CAN (HSC) for Vehicle Applications at 125 kbps
- SAE J2284-2: High Speed CAN (HSC) for Vehicle Applications at 250 kbps
- SAE J2284-3: High Speed CAN (HSC) for Vehicle Applications at 500 kbps
- SAE J2284-4: High-Speed CAN (HSC) for Vehicle Applications at 500 kbps with CAN FD Data at 2 Mbps
- SAE J2284-5: High-Speed CAN (HSC) for Vehicle Applications at 500 kbps with CAN FD Data at 5 Mbps
- ARINC 825-4 General Standardization of CAN (Controller Area Network) Bus Protocol For Airborne Use
- EMC requirements:
- VeLIO (Vehicle LAN Interoperability and Optimization)
CAN and CAN-FD Transceiver Requirements
- SAE J2962-2 Communication Transceivers Qualification
Requirements – CAN
- Conformance test requirements:
- ISO 16845-2 Road vehicles – Controller area network
(CAN) conformance test plan Part 2: High-speed medium access unit
conformance test plan