ZHCSIP6B August 2019 – October 2021 TCAN1044-Q1 , TCAN1044V-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V |
VIO | Supply voltage for I/O level shifter | 1.7 | 5.5 | V | |
IOH(RXD) | RXD terminal high level output current | –2 | mA | ||
IOL(RXD) | RXD terminal low level output current | 2 | mA | ||
TA | Operating ambient temperature | –40 | 125 | ℃ |