ZHCSP69E August 2009 – May 2022 TCA9535
PRODUCTION DATA
The TCA9535 features I/O ports, which are tolerant up to 5 V. This allows the TCA9535 to be connected to a large array of devices. To minimize ICC, any input signals must be designed so the input voltage stays within VIH and VIL of the device as described in the Electrical Characteristics section.