ZHCSAM0C December 2012 – December 2018 TCA9517A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCCB | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA | 2.7 V to 5.5 V | –1.2 | V | |||
VOL | Low-level output voltage | SDAB, SCLB | IOL = 100 μA or 6 mA,
VILA = VILB = 0 V |
2.7 V to 5.5 V | 0.45 | 0.52 | 0.6 | V |
SDAA, SCLA | IOL = 6 mA | 0.1 | 0.2 | |||||
VOL – VILc | Low-level input voltage below low-level output voltage | SDAB, SCLB | ensured by design | 2.7 V to 5.5 V | 70 | mV | ||
VILC | SDA and SCL low-level input voltage contention | SDAB, SCLB | 2.7 V to 5.5 V | 0.45 | V | |||
ICC | Quiescent supply current for VCCA | Both channels low,
SDAA = SCLA = GND and SDAB = SCLB = open, or SDAA = SCLA = open and SDAB = SCLB = GND |
1 | mA | ||||
ICC | Quiescent supply current | Both channels high,
SDAA = SCLA = VCCA and SDAB = SCLB = VCCB and EN = VCCB |
5.5 V | 1.5 | 5 | mA | ||
Both channels low,
SDAA = SCLA = GND and SDAB = SCLB = open |
1.5 | 5 | ||||||
In contention,
SDAA = SCLA = GND and SDAB = SCLB = GND |
3 | 5 | ||||||
II | Input leakage current | SDAB, SCLB | VI = VCCB | 2.7 V to 5.5 V | ±1 | μA | ||
VI = 0.2 V | 10 | |||||||
SDAA, SCLA | VI = VCCB | ±1 | ||||||
VI = 0.2 V | 10 | |||||||
EN | VI = VCCB | ±1 | ||||||
VI = 0.2 V | –10 | –30 | ||||||
IOH | High-level output leakage current | SDAB, SCLB | VO = 3.6 V | 2.7 V to 5.5 V | 10 | μA | ||
SDAA, SCLA | 10 | |||||||
CI | Input capacitance | EN | VI = 3 V or 0 V | 3.3 V | 6 | 10 | pF | |
SCLA, SCLB | VI = 3 V or 0 V | 3.3 V | 8 | 13 | ||||
0 V | 7 | 11 | ||||||
CIO | Input/output capacitance | SDAA, SDAB | VI = 3 V or 0 V | 3.3 V | 8 | 13 | pF | |
0 V | 7 | 11 |