ZHCSAM0C December 2012 – December 2018 TCA9517A
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage, A-side bus | 0.9(2) | 5.5 | V | |
VCCB | Supply voltage, B-side bus | 2.7 | 5.5 | V | |
VIH | High-level input voltage | SDAA, SCLA | 0.7 × VCCA | 5.5 | V |
SDAB, SCLB | 0.7 × VCCB | 5.5 | |||
EN | 0.7 × VCCB | 5.5 | |||
VIL | Low-level input voltage | SDAA, SCLA | 0.3 × VCCA | V | |
SDAB, SCLB(1) | 0.3 × VCCB | ||||
EN | 0.3 × VCCB | ||||
IOL | Low-level output current | 6 | mA | ||
TA | Operating free-air temperature | –40 | 85 | °C |