ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
121 | 0x79 | RSV | RSV | RSV | RSV | RSV | RSV | RSV | DAMD |
Reset Value | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
DAMD | DAC Mode | ||||||||
This bit controls the DAC mode. | |||||||||
Default value: 0 | |||||||||
0: Mode1 | |||||||||
1: Mode2 |