ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
13 | 0x0D | RSV | RSV | RSV | SREF | RSV | RSV | RSV | RSV |
Reset Value | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
SREF | PLL Reference | ||||||||
This bit select the source clock for internal PLL. This bit is ignored and overriden in clock auto set mode. | |||||||||
Default value: 0 | |||||||||
0: The PLL reference clock is SCK | |||||||||
1: The PLL reference clock is BCK | |||||||||