ZHCSFV9A May 2016 – December 2016 TAS5722L
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | PVDD, AVDD | –0.3 | 20 | V |
DVDD | –0.3 | 2.25 | |||
Digital input voltage | Digital inputs referenced to DVDD supply | –0.5 | VDVDD + 0.5 | V | |
TA | Ambient operating temperature | –25 | 85 | °C | |
Tstg | Storage temperature range | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±750 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
PVDD AVDD |
Power supply voltage | 4.5 | 17 | V | |
DVDD | Power supply voltage | 1.65 | 1.8 | 2 | V |
VIH(DR) | High-level digital input voltage | VDVDD | V | ||
VIL(DR) | Low-level digital input voltage | 0 | V | ||
RSPK | Minimum speaker load | 3.2 | Ω | ||
TA | Operating free-air temperature | –25 | 85 | °C | |
TJ | Operating junction temperature | –25 | 150 | °C |
THERMAL METRIC(1) | TAS5722L | UNIT | |
---|---|---|---|
RSM (QFN) | |||
32 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 37.3 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance(3) | 30.4 | |
RθJB | Junction-to-board thermal resistance(4) | 7.9 | |
ψJT | Junction-to-top characterization parameter(5) | 0.4 | |
ψJB | Junction-to-board characterization parameter(6) | 7.7 | |
RθJCbot | Junction-to-case (bottom) thermal resistance(7) | 2.5 |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DIGITAL INPUT AND OUTPUT | ||||||
VIH | High-level digital input logic voltage threshold | All digital pins | 70% | |||
VIL | Low-level digital input logic voltage threshold | All digital pins | 30% | |||
IIH | Input logic "high" leakage for digital inputs | All digital pins, excluding SDZ | 15 | µA | ||
IIL | Input logic "low" leakage for digital inputs | All digital pins, excluding SDZ | –15 | µA | ||
IIH(SDZ) | Input logic "high" leakage for SDZ inputs | SDZ | 1 | µA | ||
IIL(SDZ) | Input logic "low" leakage for SDZ inputs | SDZ | –1 | µA | ||
VOL | Output logic "low" for FAULTZ open drain Output | IOL = –2 mA | 10% VDVDD | |||
CIN | Input capacitance for digital inputs | All digital pins | 5 | pF | ||
MASTER CLOCK | ||||||
DMCLK | Allowable MCLK duty cycle | 45% | 50% | 55% | ||
fMCLK | MCLK input frequency | 25 | MHz | |||
Supported single-speed MCLK frequencies | values: 64, 128, 256 and 512 | 2.8 | 24.6 | MHz | ||
Supported double-speed MCLK frequencies | values: 64, 128 and 256 | 5.6 | 24.6 | MHz | ||
SERIAL AUDIO PORT | ||||||
DBCLK | Allowable BCLK duty cycle | 45% | 50% | 55% | ||
fBCLK | BCLK input frequency | 25 | MHz | |||
Supported single-speed BCLK frequencies | values: 64, 96, 128, 192 and 256 | 2.8 | 12.3 | MHz | ||
Supported double-speed BCLK frequencies | values: 64, 96, 128, 192 and 256 | 5.6 | 24.6 | MHz | ||
fS | Supported single-speed input sample rates | values: 44.1 and 48 | 44.1 | 48 | kHz | |
Supported double-speed input sample rates | values: 88.2 and 96 | 88.2 | 96 | kHz | ||
I2C CONTROL PORT | ||||||
CL(I2C) | Allowable load capacitance for each I2C Line | 400 | pF | |||
fSCL | SCL frequency | No wait states | 400 | kHz | ||
PROTECTION | ||||||
OTETHRESH | Over-temperature error (OTE) threshold | 150 | °C | |||
OTEHYST | Over-temperature error (OTE) hysteresis | 15 | °C | |||
OCETHRESH | overcurrent error (OCE) threshold | VPVDD = 16.5 V, TA = 25°C | 5 | A | ||
DCETHRESH | DC error (DCE) threshold | VPVDD = 16.5V, TA = 25°C | 2.6 | V | ||
AMPLIFIER PERFORMANCE | ||||||
POUT | Continuous average power | RL = 8 Ω+33 µH, 1% THD+N, VPVDD = 12 V, fIN = 1 kHz | 8.2 | W | ||
RL = 8 Ω+33 µH, 1% THD+N, VPVDD = 16.5 V, fIN = 1 kHz | 15.25 | |||||
RL = 4 Ω+33 µH, 1% THD+N, VPVDD = 12 V, fIN = 1 kHz | 14.25 | |||||
RL = 4 Ω+33 µH, 1% THD+N, VPVDD = 16.5 V, fIN = 1 kHz | 16 | |||||
THD+N | Total harmonic distortion plus noise | RL = 8 Ω+33 µH, VPVDD = 12 V, POUT = 4.25 W, 20 Hz ≤ fIN≤ 20 kHz | 0.05% | |||
RL = 8 Ω+33 µH, VPVDD = 16.5 V, POUT = 4.25 W, 20 Hz ≤ fIN≤ 20 kHz | 0.05% | |||||
RL = 4 Ω+33 µH, VPVDD = 12 V, POUT = 8.25 W, 20 Hz ≤ fIN≤ 20 kHz | 0.05% | |||||
RL = 4 Ω+33 µH, VPVDD = 16.5 V, POUT = 8.25 W, 20 Hz ≤ fIN≤ 20 kHz | 0.06% | |||||
PEFF | Power efficiency | RL = 8 Ω+33 µH, VPVDD = 16.5 V, POUT = 10 W | 90% | |||
RL = 4 Ω+33 µH, VPVDD = 16.5 V, POUT = 14 W | 87% | |||||
VN | Integrated noise floor voltage | A-Weighted, Gain = 20.7dBV, RL = 8 Ω+33 µH | 50 | µVrms | ||
KCP | Click-pop performance | Into and out of HW reset, into and out of SW shutdown, when SAIF clocks are applied or removed and during power rail cycling. Measured using Maxim click-pop measurement method. | -60 | dB | ||
φ CC | Channel-to-channel phase shift | Output phase shift between multiple devices from 20 Hz to 20 kHz. Across all sample frequencies and SAIF operating modes. | 0.2 | deg | ||
PSRR | Power supply rejection ratio | AC, 5.5 V ≤ VPVDD ≤ 16.5 V, DVDD = 1.8 V+200 mVP-P, fRIPPLE from 20 Hz to 20 kHz | 69 | dB | ||
AC, VPVDD = 16.5 V+200 mVP-P, fRIPPLE from 20 Hz to 5 kHz | 64 | |||||
AC, VPVDD = 16.5 V+100 mVP-P, fRIPPLE from 5 kHz to 20 kHz | 60 | |||||
AV00 | Amplifier analog gain(1) | ANALOG_GAIN[1:0] register bits set to "00" | 19.2 | dBV | ||
AV01 | ANALOG_GAIN[1:0] register bits set to "01" | 20.7 | dBV | |||
AV10 | ANALOG_GAIN[1:0] register bits set to "10" | 23.5 | dBV | |||
AV11 | ANALOG_GAIN[1:0] register bits set to "11" | 26.3 | dBV | |||
AVERROR | Amplifier analog gain error | ±0.15 | dB | |||
VOS | DC output offset voltage | Measured between OUTP and OUTN | 1.5 | mV | ||
ARIPPLE | Frequency response | Maximum deviation above or below passband gain. | ±0.15 | dB | ||
fLP | -3 dB Output Cutoff Frequency | 0.47×fS | Hz | |||
RDS(on)FET | Power stage FET on-resistance | TA = 25°C | 120 | mΩ | ||
RDS(on)TOT | Power stage total on-resistance (FET+bond+package) | TA = 25°C | 150 | mΩ | ||
IP-P | Peak output current | TA = 25°C | 5 | A | ||
fPWM | PWM switching frequency | values: 6, 8, 10, 12, 14, 16, 20 and 24 | 6 | 24 | MHz |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tACTIVE | Shutdown to Active Time | From deassertion of SDZ (both pin and I2C register bit) until the Class-D amplifier begins switching. | 25 | ms | ||
tWAKE | Wake Time | From the deassertion of SLEEP until the Class-D amplifier starts switching. | 1 | ms | ||
tSLEEP | Sleep Time | From the assertion of SLEEP until the Class-D amplifier stops switching. | tvrmp+1 | ms | ||
tMUTE | Play to Mute Time | From the assertion of MUTE until the volume has ramped to the minimum. | tvrmp | ms | ||
tPLAY | Un-Mute to Play Time | From the deassertion of MUTE until the volume has returned to its current setting. | tvrmp | ms | ||
tSD | Active to Shutdown Time | From the assertion of SDZ (pin or I2C register bit) until the Class-D amplifier stops switching. | tvrmp+1 | ms | ||
SERIAL AUDIO PORT | ||||||
tH_L | Time High/Low, BCLK, LRCLK, SDI inputs | 10 | ns | |||
tSU / tHLD | Setup and hold time. LRCLK, SDI input to BCLK edge. | Input tRISE ≤ 1 ns, input tFALL ≤ 1 ns | 5 | ns | ||
Input tRISE ≤ 4 ns, input tFALL ≤ 4ns | 8 | |||||
Input tRISE ≤ 8 ns, input tFALL ≤ 8ns | 12 | |||||
tRISE | Rise-time BCLK, LRCLK, SDI inputs | 8 | ns | |||
tFALL | Fall-time BCLK, LRCLK, SDI inputs | 8 | ns | |||
I2C CONTROL PORT | ||||||
tBUF | Bus free time between start and stop conditions | 1.3 | µs | |||
tH1(I2C) | Hold Time, SCL to SDA | 0 | ns | |||
tH2(I2C) | Hold Time, start condition to SCL | 0.6 | µs | |||
tSTART(I2C) | I2C Startup Time after DVDD Power On Reset | 12 | ms | |||
tR(I2C) | Rise Time, SCL and SDA | 300 | ns | |||
tF(I2C) | Fall Time, SCL and SDA | 300 | ns | |||
tSU1(I2C) | Setup, SDA to SCL | 100 | ns | |||
tSU2(I2C) | Setup, SCL to start condition | 0.6 | µs | |||
tSU3(I2C) | Setup, SCL to stop condition | 0.6 | µs | |||
tW(H) | Required pulse duration, SCL "HIGH" | 0.6 | µs | |||
tW(L) | Required pulse duration, SCL "LOW" | 1.3 | µs | |||
PROTECTION | ||||||
tFAULTZ | Amplifier fault time-out period | DC detect error | 650 | ms | ||
OTE or OCE fault | 1.3 | s |
PVDD = 5 V | Gain = 19.2 dBV | fPWM = 768 kHz |
PVDD = 12 V | Gain = 19.2 dBV | fPWM = 768 kHz |
PVDD = 16.5 V | Gain = 23.5 dBV | RLoad = 4 Ω |
PVDD = 16.5 V | Gain = 23.5 dBV | RLoad = 8 Ω |
PVDD = 16.5 V | Gain = 20.7 dBV | POUT = 4.25 W |
RLoad = 8 Ω |
RLoad = 8 Ω | Gain = 23.5 dBV | fPWM = 768 kHz |
RLoad = 4 Ω | A-weighting Filter | fPWM = 768 kHz |
RLoad = 4 Ω | Gain = 23.5 dBV | fPWM = 768 kHz |
RLoad = 8 Ω | Gain = 23.5 dBV | fPWM = 768 kHz |
RLoad = 4 Ω | Gain = 20.7 dBV | fPWM = 768 kHz |
PVDD = 5 V | Gain = 19.2 dBV | fPWM = 384 kHz |
PVDD = 12 V | Gain = 19.2 dBV | fPWM= 384 kHz |
PVDD = 16.5 V | Gain = 23.5 dBV | fPWM = 384 kHz |
RLoad = 4 Ω |
PVDD = 16.5 V | Gain = 23.5 dBV | fPWM = 384 kHz |
RLoad = 8 Ω |
PVDD = 16.5 V | RLoad = 4 Ω | POUT = 8.25 W |
RLoad = 4 Ω | Gain = 23.5 dBV | fPWM = 768 kHz |
RLoad = 4 Ω | A-weighting Filter | fPWM = 384 kHz |
RLoad = 4 Ω | Gain = 23.5 dBV | fPWM = 384 kHz |
RLoad = 8 Ω | Gain = 23.5 dBV | fPWM = 384 kHz |
RLoad = 4 Ω | Gain = 20.7 dBV | fPWM = 768 kHz |
RLoad = 4 Ω | Gain = 20.7 dBV |