ZHCS929A May   2012  – March 2015 TAS5622A
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
    6. 6.6 Audio Specification Stereo (BTL)
    7. 6.7 Audio Specification 4 Channels (SE)
    8. 6.8 Audio Specification Mono (PBTL)
    9. 6.9 Typical Characteristics
      1. 6.9.1 Typical Characteristics, BTL Configuration
      2. 6.9.2 Typical Characteristics, SE Configuration
      3. 6.9.3 Typical Characteristics, PBTL Configuration
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1  System Power-Up and Power-Down Sequence
        1. 7.3.1.1 Powering Up
        2. 7.3.1.2 Powering Down
      2. 7.3.2  Start-up and Shutdown Ramp Sequence
      3. 7.3.3  Unused Output Channels
      4. 7.3.4  Device Protection System
      5. 7.3.5  Pin-to-Pin Short Circuit Protection (PPSC)
      6. 7.3.6  Overtemperature Protection
      7. 7.3.7  Overtemperature Warning, OTW
      8. 7.3.8  Undervoltage Protection (UVP) and Power-On Reset (POR)
      9. 7.3.9  Error Reporting
      10. 7.3.10 Fault Handling
      11. 7.3.11 Device Reset
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical BTL Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Typical SE Configuration
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Typical PBTL Configuration
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Boot Strap Supply
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Material Recommendation
      2. 10.1.2 PVDD Capacitor Recommendation
      3. 10.1.3 Decoupling Capacitor Recommendation
      4. 10.1.4 Circuit Component Requirements
      5. 10.1.5 Printed Circuit Board Requirements
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 商标
    2. 11.2 静电放电警告
    3. 11.3 术语表
  12. 12机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range unless otherwise noted (1)
MIN MAX UNIT
VDD to GND, GVDD_X(2) to GND –0.3 13.2 V
PVDD_X(2) to GND(3), OUT_X to GND(3), BST_X to GVDD_X(2)(3) –0.3 50 V
BST_X to GND(3)(4) –0.3 62.5 V
DVDD to GND –0.3 4.2 V
AVDD to GND –0.3 8.5 V
OC_ADJ, M1, M2, M3, C_START, INPUT_X to GND –0.3 4.2 V
RESET, FAULT, OTW, CLIP, to GND –0.3 4.2 V
Maximum continuous sink current (FAULT, OTW, CLIP) 9 mA
Maximum operating junction temperature, TJ 0 150 °C
Lead temperature 260 °C
Storage temperature, Tstg –40 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) GVDD_X and PVDD_X represents a full bridge gate drive or power supply. GVDD_X is GVDD_AB or GVDD_CD, PVDD_X is PVDD_AB or PVDD_CD
(3) These voltages represents the DC voltage + peak AC waveform measured at the terminal of the device in all conditions.
(4) Maximum BST_X to GND voltage is the sum of maximum PVDD to GND and GVDD to GND voltages minus a diode drop.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN NOM MAX UNIT
PVDD_X Full-bridge supply DC supply voltage 12 32.5 34 V
GVDD_X Supply for logic regulators and gate-drive circuitry DC supply voltage 10.8 12 13.2 V
VDD Digital regulator supply voltage DC supply voltage 10.8 12 13.2 V
RL Load impedance BTL Output filter: L = 10 uH, 1 µF.
Output AD modulation,
switching frequency > 350 kHz.
2.5 4.0 Ω
SE 1.5 3.0
PBTL 1.5 2.0
LOUTPUT Output filter inductance Minimum inductance at overcurrent limit, including inductor tolerance, temperature and possible inductor saturation 5 μH
FPWM PWM frame rate 352 384 500 kHz
CPVDD PVDD close decoupling capacitors 0.44 1 μF
C_START Start-up ramp capacitor BTL and PBTL configuration 100 nF
SE and 1xBTL+2xSE configuration 1 μF
ROC Overcurrent programming resistor Resistor tolerance = 5% 24 33
ROC_LATCHED Overcurrent programming resistor Resistor tolerance = 5% 47 62 68
TJ Junction temperature 0 125 °C

6.4 Thermal Information

THERMAL METRIC(1) TAS5622A UNIT
DDV (HTSSOP)
44 PINS
RθJH Junction-to-heat sink thermal resistance 1.9 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 0.6
RθJB Junction-to-board thermal resistance 1.7
ψJT Junction-to-top characterization parameter 0.6
ψJB Junction-to-board characterization parameter 1.7
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

PVDD_X = 32.5 V, GVDD_X = 12 V, VDD = 12 V, TC (Case temperature) = 75°C, fS = 384 kHz, unless otherwise specified.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INTERNAL VOLTAGE REGULATOR AND CURRENT CONSUMPTION
DVDD Voltage regulator, only used as a reference node VDD = 12 V 3.0 3.3 3.6 V
AVDD Voltage regulator, only used as a reference node VDD = 12 V 7.8 V
IVDD VDD supply current Operating, 50% duty cycle 20 mA
Idle, reset mode 20
IGVDD_X Gate-supply current per full-bridge 50% duty cycle 12 mA
Reset mode 3
IPVDD_X Full-bridge idle current 50% duty cycle without load 12 mA
RESET low 1.7
VDD and GVDD_X at 0V 0.35
OUTPUT-STAGE MOSFETs
RDS(on), LS Drain-to-source resistance, low side (LS) TJ = 25°C, excludes metallization resistance,
GVDD = 12 V
40
RDS(on), HS Drain-to-source resistance, high side (HS) 40
I/O PROTECTION
Vuvp,GVDD Undervoltage protection limit, GVDD_X 8.5 V
Vuvp,GVDD, hyst(1) 0.7 V
Vuvp,VDD Undervoltage protection limit, VDD 8.5 V
Vuvp,VDD, hyst(1) 0.7 V
Vuvp,PVDD Undervoltage protection limit, PVDD_X 8.5 V
Vuvp,PVDD,hyst(1) 0.7 V
OTW(1) Overtemperature warning 115 125 135 °C
OTWhyst(1) Temperature drop needed below OTW temperature for OTW to be inactive after OTW event. 25 °C
OTE(1) Overtemperature error 145 155 165 °C
OTE-OTWdifferential(1) OTE-OTW differential 30 °C
OTEHYST(1) A device reset is needed to clear FAULT after an OTE event 25 °C
OLPC Overload protection counter fPWM = 384 kHz 2.6 ms
IOC Overcurrent limit protection Resistor – programmable, nominal peak current in 1Ω load, ROC = 24 kΩ 15 A
IOC_LATCHED Overcurrent limit protection, latched Resistor – programmable, nominal peak current in 1Ω load, ROC = 62 kΩ 15 A
IOCT Overcurrent response time Time from application of short condition to Hi-Z of affected half bridge 150 ns
IPD Internal pulldown resistor at output of each half bridge Connected when RESET is active to provide bootstrap charge. Not used in SE mode. 3 mA
STATIC DIGITAL SPECIFICATIONS
VIH High level input voltage INPUT_X, M1, M2, M3, RESET 1.9 V
VIL Low level input voltage 0.8 V
LEAKAGE Input leakage current 100 μA
OTW / SHUTDOWN (FAULT)
RINT_PU Internal pullup resistance, OTW, CLIP, FAULT to DVDD 20 26 33
VOH High level output voltage Internal pullup resistor 3 3.3 3.6 V
VOL Low level output voltage IO = 4mA 200 500 mV
FANOUT Device fanout OTW, FAULT, CLIP No external pullup 30 devices
(1) Specified by design.

6.6 Audio Specification Stereo (BTL)

Audio performance is recorded as a chipset consisting of a TASxxxx PWM Processor (modulation index limited to 97.7%) and a TAS5622A power stage with PCB and system configurations in accordance with recommended guidelines. Audio frequency = 1 kHz, PVDD_X = 32.5 V, GVDD_X = 12 V, RL = 4 Ω, fS = 384 kHz, ROC = 24 kΩ, TC = 75°C,Output Filter: LDEM = 10 μH, CDEM = 1 µF, unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
PO Power output per channel RL = 3 Ω, 10% THD+N 150 W
RL = 4 Ω, 10% THD+N 125
RL = 3 Ω, 1% THD+N 140
RL = 4 Ω, 1% THD+N 105
THD+N Total harmonic distortion + noise 1 W, 1 kHz signal 0.025%
Vn Output integrated noise A-weighted, AES17 measuring filter 180 μV
VOS Output offset voltage No signal 10 20 mV
SNR Signal-to-noise ratio(1) A-weighted, AES17 measuring filter 105 dB
DNR Dynamic range A-weighted, –60 dBFS (rel 1% THD+N) 105 dB
Pidle Power dissipation due to Idle losses (IPVDD_X) PO = 0, channels switching(2) 0.8 W
(1) SNR is calculated relative to 1% THD-N output level.
(2) Actual system idle losses also are affected by core losses of output inductors.

6.7 Audio Specification 4 Channels (SE)

Audio performance is recorded as a chipset consisting of a TASxxxx PWM Processor (modulation index limited to 97.7%) and a TAS5622A power stage with PCB and system configurations in accordance with recommended guidelines. Audio frequency = 1 kHz, PVDD_X = 32.5 V, GVDD_X = 12 V, RL = 4 Ω, fS = 384 kHz, ROC = 24 kΩ, TC = 75°C,Output Filter: LDEM = 10 μH, CDEM = 1 µF, CDCB = 470 µF, unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
PO Power output per channel RL = 3 Ω, 10% THD+N 43 W
RL = 3 Ω, 1% THD+N 35
THD+N Total harmonic distortion + noise 1 W, 1 kHz signal 0.025%
Vn Output integrated noise A-weighted, AES17 measuring filter 180 μV
SNR Signal-to-noise ratio(1) A-weighted, AES17 measuring filter 102 dB
DNR Dynamic range A-weighted, –60 dBFS (rel 1% THD+N) 102 dB
Pidle Power dissipation due to Idle losses (IPVDD_X) PO = 0, channels switching(2) 0.8 W
(1) SNR is calculated relative to 1% THD-N output level.
(2) Actual system idle losses also are affected by core losses of output inductors.

6.8 Audio Specification Mono (PBTL)

Audio performance is recorded as a chipset consisting of a TASxxxx PWM Processor (modulation index limited to 97.7%) and a TAS5622A power stage with PCB and system configurations in accordance with recommended guidelines. Audio frequency = 1 kHz, PVDD_X = 32.5 V, GVDD_X = 12 V, RL = 4 Ω, fS = 384 kHz, ROC = 24 kΩ, TC = 75°C, Output Filter: LDEM = 10 μH, CDEM = 1 μF, unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
PO Power output per channel RL = 1.5 Ω, 10%, THD+N 330 W
RL = 2 Ω, 10% THD+N 250
RL = 4 Ω, 10% THD+N 130
RL = 1.5 Ω, 1% THD+N 270
RL = 2 Ω, 1% THD+N 210
RL = 4 Ω, 1% THD+N 105
THD+N Total harmonic distortion + noise 1 W, 1 kHz signal 0.025%
Vn Output integrated noise A-weighted, AES17 measuring filter 180 μV
VOS Output offset voltage No signal 10 20 mV
SNR Signal to noise ratio(1) A-weighted, AES17 measuring filter 105 dB
DNR Dynamic range A-weighted, –60 dBFS (rel 1% THD) 105 dB
Pidle Power dissipation due to idle losses (IPVDD_X) PO = 0, All channels switching(2) 0.8 W
(1) SNR is calculated relative to 1% THD-N output level.
(2) Actual system idle losses are affected by core losses of output inductors.

6.9 Typical Characteristics

6.9.1 Typical Characteristics, BTL Configuration

Measurement conditions are: 1 kHz, PVDD_X = 32.5 V, GVDD_X = 12 V, RL = 4 Ω, fS = 384 kHz, ROC = 24 kΩ, TC = 75°C, Output Filter: LDEM = 10 μH, CDEM = 1 µF, 20 Hz to 20 kHz BW (AES17 low pass filter), unless otherwise noted.

TAS5622A TAS5622A_G001.pngFigure 1. Total Harmonic + Noise vs Output Power, 1 kHz
TAS5622A TAS5622A_G002.pngFigure 3. Total Harmonic Distortion + Noise vs Frequency, 4 Ω
TAS5622A TAS5622A_G005.pngFigure 5. System Efficiency vs Output Power
TAS5622A TAS5622A_G007.pngFigure 7. Output Power vs Temperature
TAS5622A TAS5622A_G003.pngFigure 2. Output Power vs Supply Voltage vs Distortion + Noise = 10%
TAS5622A TAS5622A_G004.pngFigure 4. Output Power vs Supply Voltage, vs Distortion + Noise = 1%
TAS5622A TAS5622A_G006.pngFigure 6. System Power Loss vs Output Power
TAS5622A TAS5622A_G008.pngFigure 8. Noise Amplitude vs Frequency

6.9.2 Typical Characteristics, SE Configuration

Measurement conditions are: 1 kHz, PVDD_X = 32.5 V, GVDD_X = 12 V, RL = 4 Ω, fS = 384 kHz, ROC = 24 kΩ, TC = 75°C, Output Filter: LDEM = 10 μH, CDEM = 1 µF, CDCB = 470 µF, 20 Hz to 20 kHz BW (AES17 low pass filter), unless otherwise noted.

TAS5622A TAS5622A_G009.pngFigure 9. Total Harmonic Distortion + Noise vs Output Power
TAS5622A TAS5622A_G010.pngFigure 10. Output Power vs Supply Voltage

6.9.3 Typical Characteristics, PBTL Configuration

Measurement conditions are: 1 kHz, PVDD_X = 32.5 V, GVDD_X = 12 V, RL = 4 Ω, fS = 384 kHz, ROC = 24 kΩ, TC = 75°C, Output Filter: LDEM = 10 μH, CDEM = 1 µF, 20 Hz to 20 kHz BW (AES17 low pass filter), unless otherwise noted.

TAS5622A TAS5622A_G011.pngFigure 11. Total Harmonic Distortion + Noise vs Output Power
TAS5622A TAS5622A_G012.pngFigure 12. Output Power vs Supply Voltage