ZHCSIA0A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | AFMT | Reserved | ALEN | ||||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | – | |||
5-4 | AFMT | R/W | 0 | I2S Data Format – These bits control both input and output audio interface formats for DAC operation.
00: I2S
|
3-2 | Reserved | R/W | Reserved | |
1 | ALEN | R/W | 1 | I2S Word Length – These bits control both input and output audio interface sample word lengths for DAC operation.
00: 16 bits
|
0 | R/W | 0 |