ZHCSIA0A May 2018 – November 2018 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VEDF | VEDS | Reserved | |||||
R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | VEDF | R/W | 0 | Digital Volume Emergency Ramp Down Frequency – These bits control the frequency of the digital volume updates when the volume is ramping down due to clock error or power outage, which usually needs faster ramp down compared to normal soft mute.
00: Update every 1 FS period
|
5-4 | VEDS | R/W | 1 | Digital Volume Emergency Ramp Down Step – These bits control the step of the digital volume updates when the volume is ramping down due to clock error or power outage, which usually needs faster ramp down compared to normal soft mute.
00: Decrement by 4 dB for each update
|
3-0 | Reserved | R/W | Reserved |