ZHCSJ69A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Sets enables of input pin weak pull down.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | DIN_PD[6] | RW | 1h | Weak pull down for GPIO.
0b = Disabled 1b = Enabled |
5 | DIN_PD[5] | RW | 0h | Weak pull down for AD1.
0b = Disabled 1b = Enabled |
4 | DIN_PD[4] | RW | 0h | Weak pull down for AD0.
0b = Disabled 1b = Enabled |
3 | DIN_PD[3] | RW | 0h | Weak pull down for SDOUT.
0b = Disabled 1b = Enabled |
2 | DIN_PD[2] | RW | 0h | Weak pull down for SDIN.
0b = Disabled 1b = Enabled |
1 | DIN_PD[1] | RW | 0h | Weak pull down for FSYNC.
0b = Disabled 1b = Enabled |
0 | DIN_PD[0] | RW | 0h | Weak pull down for SBCLK.
0b = Disabled 1b = Enabled |