ZHCSJ69A October 2018 – December 2018 TAS2562
PRODUCTION DATA.
Tone Generator
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | TG1_EN[1:0] | RW | 0h | Tone Generator 1 is
00b = Disabled or pin triggered 01b = Enabled - play tone 10b = audio level enabled 11b = reserved |
5-4 | TG1_PINEN[1:0] | RW | 0h | Tone pin trigger
00b = Disabled 01b = SDIN 10b = GPIO 11b = AD1 |
3 | TG2_EN | RW | 0h | Tone Generator 2 is
0b = Disabled 1b = Enabled |
2-0 | Reserved | R | 0h | Reserved |