ZHCSFG1B January 2016 – February 2017 SN75LVPE802
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
Control Pins | |||
DE1(1) | 9 | I, LVCMOS | Selects de-emphasis settings for CH 1 and CH 2 per Table 1. Internally tied to VCC / 2. |
DE2(1) | 8 | I, LVCMOS | |
DEW1 | 16 | I, LVCMOS | De-emphasis width control for CH 1 and CH 2. 0 = De-emphasis pulse duration, short 1 = De-emphasis pulse duration, long (default) |
DEW2 | 6 | I, LVCMOS | |
EN | 7 | I, LVCMOS | Device enable and disable pin, internally pulled to VCC. 0 = Device in standby mode 1 = Device enabled (default) |
EQ1(1) | 17 | I, LVCMOS | Select equalization settings for CH 1 and CH 2 per Table 1. Internally tied to VCC / 2. |
EQ2(1) | 19 | I, LVCMOS | |
High Speed Differential I/O | |||
RX1N | 2 | I, CML | Non-inverting and inverting CML differential input for CH 1 and CH 2. These pins connect to an internal voltage bias via a dual termination resistor circuit. |
RX1P | 1 | I, CML | |
RX2N | 12 | I, CML | |
RX2P | 11 | I, CML | |
TX1N | 14 | O, VML | Non-inverting and inverting VML differential input for CH 1 and CH 2. These pins connect to an internal voltage bias via a dual termination resistor circuit. |
TX1P | 15 | O, VML | |
TX2N | 4 | O, VML | |
TX2P | 5 | O, VML | |
POWER | |||
GND | 3, 13, 18 | Power | Supply ground |
VCC | 10, 20 | Power | Positive supply must be 3.3V ± 10% |