ZHCSHD4G July 1991 – April 2024 SN75ALS174A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18mA | –1.5 | V | |||
VO | Output voltage | IO = 0 | 0 | 6 | V | ||
|VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
|VOD2| | Differential output voltage | RL = 100Ω | See Note Figure 6-1 | 1/2 VOD1 or 2(2) | V | ||
RL = 54Ω | 1.5 | 2.5 | 5 | V | |||
|VOD3| | Differential output voltage | See (5) | 1.5 | 5 | V | ||
Δ|VOD| | Change in magnitude of differential output voltage(3) | RL = 54Ω or 100Ω | See Figure 6-1 | ±0.2 | V | ||
VOC | Common-mode output voltage(4) | RL = 54Ω or 100Ω | See Figure 6-1 | 3 | V | ||
–1 | V | ||||||
Δ|VOC| | Change in magnitude of common-mode output voltage(3) | RL = 54Ω or 100Ω | See Figure 6-1 | ±0.2 | V | ||
IO | Output current with power off | VCC = 0, VO = –7V to 12V | ±100 | µA | |||
IOZ | High-impedance-state output current | VO = –7V to 12V | ±100 | µA | |||
IIH | High-level input current | VI = 2.7V | 20 | µA | |||
IIL | Low-level input current | VI = 0.4V | –100 | µA | |||
IOS | Short-circuit output current | VO = –7V to 12V | ±250 | mA | |||
ICC | Supply current (all drivers) | No load | Outputs enabled | 36 | 55 | mA | |
Outputs disabled | 16 | 30 | mA |