ZHCSHD4G July 1991 – April 2024 SN75ALS174A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V |
VIH | High-level input voltage | 2 | Vcc | V | |
VIL | Low-level input voltage | 0 | 0.8 | V | |
VOC | Common-mode output voltage | -7 | 12 | V | |
IOH | High-level output current | 0 | –60 | mA | |
IOL | Low-level output current | 0 | 60 | mA | |
TA | Operating free-air temperature | 0 | 70 | °C |