ZHCSW05C October 1980 – April 2024 SN75172
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage, see (2) | -0.3 | 7 | V |
VBUS | Voltage range at any bus terminal | –10 | 15 | V |
VI | Input voltage | -0.3 | 5.5 | V |
PD | Continuous total dissipation | See Dissipation Rating Table | ||
TA | Operating free-air temperature range | 0 | 70 | °C |
Tstg | Storage temperature range | –65 | 150 | °C |
TLEAD | Lead temperature 1,6 mm (1/16 inch) from case for 10 | 260 | °C |