ZHCSSI0J april 1999 – july 2023 SN74LV4040A
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | -0.5 | 7 | V | |
VI | Input voltage range | -0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state | -0.5 | 7 | V | |
VO | Output voltage range | −0.5 V to VCC | 0.5 | V | |
IIK | Input clamp current(2) | (VI < 0) | −20 | mA | |
IOK | Output clamp current(2) | (VO < 0) | ±50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | -65 | 150 | ℃ |