ZHCSSV8 august 2023 SN74LV393B-EP
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | -55ºC to 125ºC | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 50 pF | 30 | 70 | 25 | MHz | ||||
tpd | CLK | QA | CL = 50 pF | 9.3 | 21.3 | 1 | 24.5 | ns | |
QB | 10.9 | 23.9 | 1 | 27.5 | |||||
QC | 12.3 | 26.1 | 1 | 30 | |||||
QD | 13.4 | 27.8 | 1 | 32 | |||||
tPHL | CLR | Qn | 9.1 | 17.4 | 1 | 20 |