SCES778B September 2008 – March 2024 SN74AVC16T245-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 µA | VI= VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to 125°C | VCCO – 0.2 | V | |||
IOH = –3 mA | 1.2 V | 1.2 V | TA = 25°C | 0.95 | ||||||
IOH = –6 mA | 1.4 V | 1.4 V | TA = –40°C to 125°C | 1 | ||||||
IOH = –8 mA | 1.65 V | 1.65 V | TA = –40°C to 125°C | 1.15 | ||||||
IOH = –9 mA | 2.3 V | 2.3 V | TA = –40°C to 125°C | 1.75 | ||||||
IOH = –12 mA | 3 V | 3 V | TA = –40°C to 125°C | 2.3 | ||||||
VOL | IOL = 100 µA | VI= VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to 125°C | 0.2 | V | |||
IOL = 3 mA | 1.2 V | 1.2 V | TA = 25°C | 0.15 | ||||||
IOL = 6 mA | 1.4 V | 1.4 V | TA = –40°C to 125°C | 0.4 | ||||||
IOL = 8 mA | 1.65 V | 1.65 V | TA = –40°C to 125°C | 0.45 | ||||||
IOL = 9 mA | 2.3 V | 2.3 V | TA = –40°C to 125°C | 0.55 | ||||||
IOL = 12 mA | 3 V | 3 V | TA = –40°C to 125°C | 0.7 | ||||||
II | Control inputs |
VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = 25°C | ±0.025 | ±0.25 | µA | ||
TA = –40°C to 125°C | ±2 | |||||||||
Ioff | A or B port | VI or VO= 0 to 3.6 V | 0 V | 0 to 3.6 V | TA = 25°C | ±0.1 | ±2.5 | µA | ||
TA = –40°C to 125°C | ±10 | |||||||||
A or B port | 0 to 3.6 V | 0 V | TA = 25°C | ±0.5 | ±2.5 | |||||
TA = –40°C to 125°C | ±10 | |||||||||
IOZ(1) | A or B port | VO = VCCO or GND, VI= VCCI or GND, OE =VIH |
3.6 V | 3.6 V | TA = 25°C | ±0.5 | ±2.5 | µA | ||
TA = –40°C to 125°C | ±10 | |||||||||
ICCA | VI = VCCI or GND, IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to 125°C | 30 | µA | ||||
0 V | 3.6 V | TA = –40°C to 125°C | –40 | |||||||
3.6 V | 0 V | TA = –40°C to 125°C | 30 | |||||||
ICCB | VI = VCCI or GND, IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to 125°C | 30 | µA | ||||
0 V | 3.6 V | TA = –40°C to 125°C | 30 | |||||||
3.6 V | 0 V | TA = –40°C to 125°C | –40 | |||||||
ICCA+ ICCB | VI =
VCCI or GND, IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | TA = –40°C to 125°C | 60 | µA | ||||
Ci | Control inputs |
VI = 3.3 V or GND | 3.3 V | 3.3 V | TA = 25°C | 3.5 | pF | |||
Cio | A or B port | VO = 3.3 V or GND | 3.3 V | 3.3 V | TA = 25°C | 7 | pF |