SCES803A April   2010  – June 2015 SN74AUP1T17

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCC = 2.5 V and VI = 1.8 V
    7. 6.7  Switching Characteristics, VCC = 2.5 V and VI = 2.5 V
    8. 6.8  Switching Characteristics, VCC = 2.5 V and VI = 3.3 V
    9. 6.9  Switching Characteristics, VCC = 3.3 V and VI = 1.8 V
    10. 6.10 Switching Characteristics, VCC = 3.3 V and VI = 2.5 V
    11. 6.11 Switching Characteristics, VCC = 3.3 V and VI = 3.3 V
    12. 6.12 Operating Characteristics
    13. 6.13 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage –0.5 4.6 V
VI Input voltage(2) –0.5 4.6 V
VO Voltage applied to any output in the high-impedance or power-off state(2) –0.5 4.6 V
VO Output voltage in the high or low state(2) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±20 mA
Continuous current through VCC or GND ±50 mA
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions(1)

MIN MAX UNIT
VCC Supply voltage 2.3 3.6 V
VI Input voltage 0 3.6 V
VO Output voltage 0 VCC V
IOH High-level output current VCC = 2.3 V –3.1 mA
VCC = 3 V –4
IOL Low-level output current VCC = 2.3 V 3.1 mA
VCC = 3 V 4
TA Operating free-air temperature –40 85 °C
(1) All unused inputs of the device must be held at VCC or GND to ensure proper device operation. See the TI application report Implications of Slow or Floating CMOS Inputs, SCBA004.

6.4 Thermal Information

THERMAL METRIC(1) SN74AUP1T17 UNIT
DCK (SC70)
5 PINS
RθJA Junction-to-ambient thermal resistance 280 °C/W
(1) For more information about traditional and new thermal metrics, see the Semconductor and IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C TA = –40°C
to 85°C
UNIT
MIN TYP MAX MIN MAX
VT+
Positive-going input threshold voltage
2.3 V to 2.7 V 0.6 1.1 0.6 1.1 V
3 V to 3.6 V 0.75 1.16 0.75 1.19
VT–
Negative-going input threshold voltage
2.3 V to 2.7 V 0.35 0.6 0.35 0.6 V
3 V to 3.6 V 0.5 0.85 0.5 0.85
ΔVT
Hysteresis
(VT+ – VT–)
2.3 V to 2.7 V 0.23 0.6 0.1 0.6 V
3 V to 3.6 V 0.25 0.56 0.15 0.56
VOH IOH = –20 μA 2.3 V to 3.6 V VCC – 0.1 VCC – 0.1 V
IOH = –2.3 mA 2.3 V 2.05 1.97
IOH = –3.1 mA 1.9 1.85
IOH = –2.7 mA 3 V 2.72 2.67
IOH = –4 mA 2.6 2.55
VOL IOL = 20 μA 2.3 V to 3.6 V 0.1 0.1 V
IOL = 2.3 mA 2.3 V 0.31 0.33
IOL = 3.1 mA 0.44 0.45
IOL = 2.7 mA 3 V 0.31 0.33
IOL = 4 mA 0.44 0.45
II All inputs VI = 3.6 V or GND 0 V to 3.6 V 0.1 0.5 μA
Ioff VI or VO = 0 V to 3.6 V 0 V 0.1 0.5 μA
ΔIoff VI or VO = 3.6 V 0 V to 0.2 V 0.2 0.5 μA
ICC VI = 3.6 V or GND, IO = 0 2.3 V to 3.6 V 0.5 0.9 μA
ΔICC One input at 0.3 V or 1.1 V,
Other inputs at 0 or VCC, IO = 0
2.3 V to 2.7 V 4 μA
One input at 0.45 V or 1.2 V,
Other inputs at 0 or VCC, IO = 0
3 V to 3.6 V 12
Ci VI = VCC or GND 3.3 V 1.5 pF
Co VO = VCC or GND 3.3 V 3 pF

6.6 Switching Characteristics, VCC = 2.5 V and VI = 1.8 V

over recommended operating free-air temperature range, VCC = 2.5 V ± 0.2 V, VI = 1.8 V ± 0.15 V (unless otherwise noted) (see Figure 2)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
CL TA = 25°C TA = –40°C
to 85°C
UNIT
MIN TYP MAX MIN MAX
tpd A Y 5 pF 1.8 2.3 2.9 0.5 6.8 ns
10 pF 2.3 2.8 3.4 1 7.9
15 pF 2.6 3.1 3.8 1 8.7
30 pF 3.8 4.4 5.1 1.5 10.8

6.7 Switching Characteristics, VCC = 2.5 V and VI = 2.5 V

over recommended operating free-air temperature range, VCC = 2.5 V ± 0.2 V, VI = 2.5 V ± 0.2 V (unless otherwise noted) (see Figure 2)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
CL TA = 25°C TA = –40°C
to 85°C
UNIT
MIN TYP MAX MIN MAX
tpd A Y 5 pF 1.8 2.3 3.1 0.5 6 ns
10 pF 2.2 2.8 3.5 1 7.1
15 pF 2.6 3.2 5.2 1 7.9
30 pF 3.7 4.4 5.2 1.5 10

6.8 Switching Characteristics, VCC = 2.5 V and VI = 3.3 V

over recommended operating free-air temperature range, VCC = 2.5 V ± 0.2 V, VI = 3.3 V ± 0.3 V (unless otherwise noted) (see Figure 2)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
CL TA = 25°C TA = –40°C
to 85°C
UNIT
MIN TYP MAX MIN MAX
tpd A Y 5 pF 2 2.7 3.5 0.5 5.5 ns
10 pF 2.4 3.1 3.9 1 6.5
15 pF 2.8 3.5 4.3 1 7.4
30 pF 4 4.7 5.5 1.5 9.5

6.9 Switching Characteristics, VCC = 3.3 V and VI = 1.8 V

over recommended operating free-air temperature range, VCC = 3.3 V ± 0.3 V, VI = 1.8 V ± 0.15 V (unless otherwise noted) (see Figure 2)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
CL TA = 25°C TA = –40°C
to 85°C
UNIT
MIN TYP MAX MIN MAX
tpd A Y 5 pF 1.6 2 2.5 0.5 8 ns
10 pF 2 2.4 2.9 1 8.5
15 pF 2.3 2.8 3.3 1 9.1
30 pF 3.4 3.9 4.4 1.5 9.8

6.10 Switching Characteristics, VCC = 3.3 V and VI = 2.5 V

over recommended operating free-air temperature range, VCC = 3.3 V ± 0.3 V, VI = 2.5 V ± 0.2 V (unless otherwise noted) (see Figure 2)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
CL TA = 25°C TA = –40°C
to 85°C
UNIT
MIN TYP MAX MIN MAX
tpd A Y 5 pF 1.6 1.9 2.4 0.5 5.3 ns
10 pF 2 2.3 2.7 1 6.1
15 pF 2.3 2.7 3.1 1 6.8
30 pF 3.4 3.8 4.2 1.5 8.5

6.11 Switching Characteristics, VCC = 3.3 V and VI = 3.3 V

over recommended operating free-air temperature range, VCC = 3.3 V ± 0.3 V, VI = 3.3 V ± 0.3 V (unless otherwise noted) (see Figure 2)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
CL TA = 25°C TA = –40°C
to 85°C
UNIT
MIN TYP MAX MIN MAX
tpd A Y 5 pF 1.6 2.1 2.7 0.5 4.7 ns
10 pF 2 2.4 3 1 5.7
15 pF 2.3 2.7 3.3 1 6.2
30 pF 3.4 3.8 4.4 1.5 7.8

6.12 Operating Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS VCC = 2.5 V VCC = 3.3 V UNIT
TYP TYP
Cpd Power dissipation capacitance f = 10 MHz 4 5 pF

6.13 Typical Characteristics

SN74AUP1T17 exc_ces612.gif
AUP1G08 data at CL = 15 pF
Figure 1. Switching Characteristics at 25 MHz