SCES803A April   2010  – June 2015 SN74AUP1T17

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCC = 2.5 V and VI = 1.8 V
    7. 6.7  Switching Characteristics, VCC = 2.5 V and VI = 2.5 V
    8. 6.8  Switching Characteristics, VCC = 2.5 V and VI = 3.3 V
    9. 6.9  Switching Characteristics, VCC = 3.3 V and VI = 1.8 V
    10. 6.10 Switching Characteristics, VCC = 3.3 V and VI = 2.5 V
    11. 6.11 Switching Characteristics, VCC = 3.3 V and VI = 3.3 V
    12. 6.12 Operating Characteristics
    13. 6.13 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Detailed Description

8.1 Overview

The SN74AUP1T17 device contains one Schmitt trigger buffer and performs the Boolean function Y = A. The device functions as an independent buffer, but because of Schmitt action, it will have different input threshold levels for a positive-going (VT+) and negative-going signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

8.2 Functional Block Diagram

SN74AUP1T17 ld_ces351.gif

8.3 Feature Description

The distinguishing feature of the SN74AUP1T17 versus its standard-logic counterpart, the SN74AUP1G17, is the lowered switching input threshold. The SN74AUP1T17 will switch to a high output at a lower voltage threshold, which allows up-translation from signals that may not reach VCC levels.

The IOFF feature prevents the outputs from sinking current when VCC = 0 V, providing extra isolation in systems where not all modules are powered simultaneously.

8.4 Device Functional Modes

Table 1 lists the functional modes for SN74AUP1T17.

Table 1. Function Table

INPUT
A
OUTPUT
Y
H H
L L