SCES387L march   2002  – June 2017 SN74AUC1G79

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics: CL = 15 pF
    8. 6.8 Switching Characteristics: CL = 30 pF
    9. 6.9 Operating Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Device Functional Modes
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Community Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBV|5
  • DCK|5
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage –0.5 3.6 V
VI Input voltage(2) –0.5 3.6 V
VO Voltage range applied to any output in the high-impedance or power-off state(2) –0.5 3.6 V
VO Output voltage range(2) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±20 mA
Continuous current through VCC or GND ±100 mA
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
Machine Model (A115-A) 200
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

See(1)
MIN MAX UNIT
VCC Supply voltage 0.8 2.7 V
VIH High-level input voltage VCC = 0.8 V VCC V
VCC = 1.1 V to 1.95 V 0.65 × VCC
VCC = 2.3 V to 2.7 V 1.7
VIL Low-level input voltage VCC = 0.8 V 0 V
VCC = 1.1 V to 1.95 V 0.35 × VCC
VCC = 2.3 V to 2.7 V 0.7
VI Input voltage 0 3.6 V
VO Output voltage 0 VCC V
IOH High-level output current VCC = 0.8 V –0.7 mA
VCC = 1.1 V –3
VCC = 1.4 V –5
VCC = 1.65 V –8
VCC = 2.3 V –9
IOL Low-level output current VCC = 0.8 V 0.7 mA
VCC = 1.1 V 3
VCC = 1.4 V 5
VCC = 1.65 V 8
VCC = 2.3 V 9
Δt/Δv Input transition rise or fall rate 20 ns/V
TA Operating free-air temperature –40 85 °C
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. See Implications of Slow or Floating CMOS Inputs, SCBA004.

Thermal Information

THERMAL METRIC(1) SN74AUC1G79 UNIT
DBV (SOT-23) DCK (SC70) YZP (DSBGA)
5 PINS 5 PINS 5 PINS
RθJA Junction-to-ambient thermal resistance 206 252 132 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP(1) MAX UNIT
VOH IOH = –100 µA 0.8 V to 2.7 V VCC – 0.1 V
IOH = –0.7 mA 0.8 V 0.55
IOH = –3 mA 1.1 V 0.8
IOH = –5 mA 1.4 V 1
IOH = –8 mA 1.65 V 1.2
IOH = –9 mA 2.3 V 1.8
VOL IOL = 100 μA 0.8 V to 2.7 V 0.2 V
IOL = 0.7 mA 0.8 V 0.25
IOL = 3 mA 1.1 V 0.3
IOL = 5 mA 1.4 V 0.4
IOL = 8 mA 1.65 V 0.45
IOL = 9 mA 2.3 V 0.6
II D or CLK input VI = VCC or GND 0 to 2.7 V ±5 µA
Ioff VI or VO = 2.7 V 0 ±10 µA
ICC VI = VCC or GND, IO = 0 0.8 V to 2.7 V 10 µA
Ci VI = VCC or GND 2.5 V 2.5 µF
All typical values are at TA = 25°C.

Timing Requirements

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 1)
VCC = 0.8 V VCC = 1.2 V
± 0.1 V
VCC = 1.5 V
± 0.1 V
VCC = 1.8 V
± 0.15 V
VCC = 2.5 V
± 0.2 V
UNIT
TYP MIN MAX MIN MAX MIN MAX MIN MAX MHz
fclock Clock frequency 50 200 225 250 275 ns
tw Pulse duration, CLK high or low 4.6 1.7 1.7 1.7 1.7 ns
tsu Setup time before CLK↑, data high or low 1.5 1.1 0.7 0.7 0.5 ns
th Hold time, data after CLK↑ 0 0 0 0 0.1 ns

Switching Characteristics: CL = 15 pF

over recommended operating free-air temperature range, CL = 15 pF (unless otherwise noted) (see Figure 1)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC = 0.8 V VCC = 1.2 V
± 0.1 V
VCC = 1.5 V
± 0.1 V
VCC = 1.8 V
± 0.15 V
VCC = 2.5 V
± 0.2 V
UNIT
TYP MIN MAX MIN MAX MIN TYP MAX MIN MAX
fmax 50 200 225 250 275 MHz
tpd CLK Q 5 1 3.9 0.8 2.5 0.3 1 1.9 0.3 1.3 ns

Switching Characteristics: CL = 30 pF

over recommended operating free-air temperature range, CL = 30 pF (unless otherwise noted) (see Figure 1)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC = 1.8 V
± 0.15 V
VCC = 2.5 V
± 0.2 V
UNIT
MIN TYP MAX MIN MAX
fmax 250 275 ns
tpd CLK Q 0.8 1.5 2.4 0.6 1.8 ns

Operating Characteristics

TA = 25°C
PARAMETER TEST
CONDITIONS
VCC = 0.8 V VCC = 1.2 V VCC = 1.5 V VCC = 1.8 V VCC = 2.5 V UNIT
TYP TYP TYP TYP TYP
Cpd Power dissipation
capacitance
f = 10 MHz 18 18 18 18.5 20.5 pF