ZHCSTP9F June 1998 – November 2023 SN74AHC367
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
In this application, three 2-input AND gates are combined to produce a 4-input AND gate function as shown in Block Diagram. The fourth gate can be used for another application in the system, or the inputs can be grounded and the channel left unused.
The SN74AHC367 is used to directly control the RESET pin of a motor controller. The controller requires four input signals to all be HIGH before being enabled, and should be disabled in the event that any one signal goes LOW. The 4-input AND gate function combines the four individual reset signals into a single active-low reset signal.