ZHCSRM3I December 1995 – January 2023 SN54ACT14 , SN74ACT14
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54ACT14 | SN74ACT14 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VT+ Positive-going threshold | 4.5 V | 1.2 | 1.5 | 1.9 | 1.2 | 1.9 | 1.2 | 1.9 | V | ||
5.5 V | 1.4 | 1.7 | 2.1 | 1.4 | 2.1 | 1.4 | 2.1 | ||||
VT− Negative-going threshold | 4.5 V | 0.5 | 0.9 | 1.2 | 0.5 | 1.2 | 0.5 | 1.2 | V | ||
5.5 V | 0.6 | 1 | 1.4 | 0.6 | 1.4 | 0.6 | 1.4 | ||||
∆VT
Hysteresis (VT+ − VT−) | 4.5 V | 0.4 | 0.6 | 1.4 | 0.4 | 1.4 | 0.4 | 1.4 | V | ||
5.5 V | 0.4 | 0.6 | 1.5 | 0.4 | 1.5 | 0.4 | 1.5 | ||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.49 | 4.4 | 4.4 | V | ||||
5.5 V | 5.4 | 5.49 | 5.4 | 5.4 | |||||||
IOH = –24 mA | 4.5 V | 3.86 | 3.7 | 3.76 | |||||||
5.5 V | 4.86 | 4.7 | 4.76 | ||||||||
IOH = –50 mA(1) | 5.5 V | 3.85 | |||||||||
IOH = –75 mA(1) | 5.5 V | 3.85 | |||||||||
VOL | IOL = 50 µA | 4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | V | ||||
5.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||
5.5 V | 0.36 | 0.5 | 0.44 | ||||||||
IOL = 50 mA(1) | 5.5 V | 1.65 | |||||||||
IOL = 75 mA(1) | 5.5 V | 1.65 | |||||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | 40 | 20 | µA | ||||
∆ICC(2) | One input at 3.4 V, Other inputs at GND or VCC | 5.5 V | 0.6 | 1.6 | 1.5 | mA | |||||
Ci | VI = VCC or GND | 5 V | 4.5 | pF |