ZHCSHV8B August 2009 – March 2015 SN65LVDS93A
PRODUCTION DATA.
TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|
t0 | Delay time, CLKOUT↑ after Yn valid (serial bit position 0, equal D1, D9, D20, D5) | See Figure 10, tC = 10 ns,
|Input clock jitter| < 25 ps (2) |
–0.1 | 0 | 0.1 | ns |
t1 | Delay time, CLKOUT↑ after Yn valid (serial bit position 1, equal D0, D8, D19, D27) | 1/7 tc – 0.1 | 1/7 tc + 0.1 | ns | ||
t2 | Delay time, CLKOUT↑ after Yn valid (serial bit position 2, equal D7, D18, D26. D23) | 2/7 tc – 0.1 | 2/7 tc + 0.1 | ns | ||
t3 | Delay time, CLKOUT↑ after Yn valid (serial bit position 3; equal D6, D15, D25, D17) | 3/7 tc – 0.1 | 3/7 tc + 0.1 | ns | ||
t4 | Delay time, CLKOUT↑ after Yn valid (serial bit position 4, equal D4, D14, D24, D16) | 4/7 tc – 0.1 | 4/7 tc + 0.1 | ns | ||
t5 | Delay time, CLKOUT↑ after Yn valid (serial bit position 5, equal D3, D13, D22, D11) | 5/7 tc – 0.1 | 5/7 tc + 0.1 | ns | ||
t6 | Delay time, CLKOUT↑ after Yn valid (serial bit position 6, equal D2, D12, D21, D10) | 6/7 tc – 0.1 | 6/7 tc + 0.1 | ns | ||
tc(o) | Output clock period | tc | ns | |||
Δtc(o) | Output clock cycle-to-cycle jitter (3) | tC = 10 ns; clean reference clock, see Figure 11 | ±26 | ps | ||
tC = 10 ns with 0.05UI added noise modulated at 3 MHz, see Figure 11 | ±44 | |||||
tC = 7.4 ns; clean reference clock, see Figure 11 | ±35 | |||||
tC = 7.4 ns with 0.05UI added noise modulated at 3 MHz, see Figure 11 | ±42 | |||||
tw | High-level output clock pulse duration | 4/7 tc | ns | |||
tr/f | Differential output voltage transition time (tr or tf) | See Figure 7 | 225 | 500 | ps | |
ten | Enable time, SHTDN↑ to phase lock (Yn valid) | f(clk) = 135 MHz, See Figure 12 | 6 | µs | ||
tdis | Disable time, SHTDN↓ to off-state (CLKOUT high-impedance) | f(clk) = 135 MHz, See Figure 13 | 7 | ns |