ZHCSRD3E May 2000 – January 2023 SN65LBC180A , SN75LBC180A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | RL = 54 Ω, CL = 50 pF, See Figure 6-3 |
2 | 6 | 12 | ns |
tPHL | Propagation delay time, high-to-low-level output | 2 | 6 | 12 | ns | |
tsk(p) | Pulse skew ( | tPLH – tPHL | ) | 0.3 | 1 | ns | ||
tr | Differential output signal rise time | 4 | 7.5 | 11 | ns | |
tf | Differential output signal fall time | 4 | 7.5 | 11 | ns | |
tPZH | Propagation delay time, high-impedance-to-high-level output | RL = 110 Ω, See Figure 6-4 | 12 | 22 | ns | |
tPZL | Propagation delay time, high-impedance-to-low-level output | RL = 110 Ω, See Figure 6-5 | 12 | 22 | ns | |
tPHZ | Propagation delay time, high-level-to-high-impedance output | RL = 110 Ω, See Figure 6-4 | 12 | 22 | ns | |
tPLZ | Propagation delay time, low-level-to-high-impedance output | RL = 110 Ω, See Figure 6-5 | 12 | 22 | ns |