ZHCSRD3E May 2000 – January 2023 SN65LBC180A , SN75LBC180A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PACKAGE | TA ≤ 25°C POWER RATING |
DERATING FACTOR(1) ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
D | 950 mW | 7.6 mW/°C | 608 mW | 494 mW |
N | 1150 mW | 9.2 mW/°C | 736 mW | 598 mW |