SLLS753E February 2007 – September 2016 SN65HVD1040-Q1
PRODUCTION DATA.
INPUT | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | R | |
–11.1 V | –12 V | 900 mV | L | VOL |
12 V | 11.1 V | 900 mV | L | |
–6 V | –12 V | 6 V | L | |
12 V | 6 V | 6 V | L | |
–11.5 V | –12 V | 500 mV | H | VOH |
12 V | 11.5 V | 500 mV | H | |
–12 V | –6 V | 6 V | H | |
6 V | 12 V | 6 V | H | |
Open | Open | X | H |