ZHCSOE2C November 2005 – July 2021 SN65C3221E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
II | Input leakage current | FORCEOFF, FORCEON, EN | ±0.01 | ±1 | μA | ||
ICC | Supply current (TA = 25°C) |
Auto-powerdown disabled | No
load, FORCEOFF and FORCEON at VCC |
0.3 | 1 | mA | |
Powered off | No load, FORCEOFF at GND | 1 | 10 | μA | |||
Auto-powerdown enabled | No
load, FORCEOFF at VCC, FORCEON at GND, All RIN are open or grounded |
1 | 10 |