ZHCSOE1F April 2002 – July 2021 SN65C3221 , SN75C3221
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, | See Figure 7-3 | 150 | ns | ||||
tPHL | Propagation delay time, high- to low-level output | CL = 150 pF, | See Figure 7-3 | 150 | ns | ||||
ten | Output enable time | CL = 150 pF, | RL = 3 kΩ, | See Figure 7-4 | 200 | ns | |||
tdis | Output disable time | CL = 150 pF, | RL = 3 kΩ, | See Figure 7-4 | 200 | ns | |||
tsk(p) | Pulse skew(2) | See Figure 7-3 | 50 | ns |