ZHCSOE1F April 2002 – July 2021 SN65C3221 , SN75C3221
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = GND | 5 | 5.4 | V | ||
VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = VCC | −5 | −5.4 | V | ||
IIH | High-level input current | VI = VCC | ±0.01 | ±1 | μA | |||
IIL | Low-level input current | VI at GND | ±0.01 | ±1 | μA | |||
IOS | Short-circuit output current(2) | VCC = 3.6 V, | VO = 0 V | ±35 | ±60 | mA | ||
VCC = 5.5 V, | VO = 0 V | ±35 | ±90 | |||||
ro | Output resistance | VCC, V+, and V− = 0 V, | VO = ±2 V | 300 | 10M | Ω | ||
Ioff | Output leakage current | FORCEOFF = GND | VO = ±12 V, | VCC = 3 V to 3.6 V | ±25 | μA | ||
VO = ±10 V, | VCC = 4.5 V to 5.5 V | ±25 |