ZHCSV39T January 1993 – May 2024 SN54LVC32A , SN74LVC32A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 5.4 table.
Each VCC pin should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, 0.1 μF is recommended; if there are multiple VCC pins, then 0.01 μF or 0.022 μF is recommended for each power pin. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. A 0.1 μF and a 1 μF are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.