ZHCSV39T January 1993 – May 2024 SN54LVC32A , SN74LVC32A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
SN74LVC32A device is a high-drive, CMOS device that can be used for a multitude of buffer-type functions. It can produce 24 mA of drive current at 3 V. Therefore, this device is ideal for driving multiple inputs and for high-speed applications up to 100 MHz. The inputs and outputs are 5.5-V tolerant allowing the device to translate down to VCC.