ZHCSS48P october 1995 – june 2023 SN54AHC04 , SN74AHC04
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
|
|
|
PIN | I/O | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | SN74AHC04 | SN54AHC04 | |||||
D, DB, DGV, N, NS, PW |
RGY, BQA | J, W | FK | ||||
1A | 1 | 1 | 1 | 2 | I | 1A Input | |
1Y | 2 | 2 | 2 | 3 | O | 1Y Output | |
2A | 3 | 3 | 3 | 4 | I | 2A Input | |
2Y | 4 | 4 | 4 | 6 | O | 2Y Output | |
3A | 5 | 5 | 5 | 8 | I | 3A Input | |
3Y | 6 | 6 | 6 | 9 | O | 3Y Output | |
4A | 9 | 9 | 9 | 13 | I | 4A Input | |
4Y | 8 | 8 | 8 | 12 | O | 4Y Output | |
5A | 11 | 11 | 11 | 16 | I | 5A Input | |
5Y | 10 | 10 | 10 | 14 | I | 5Y Output | |
6A | 13 | 13 | 13 | 19 | I | 6A Input | |
6Y | 12 | 12 | 12 | 18 | O | 6Y Output | |
GND | 7 | 7 | 7 | 10 | — | Ground Pin | |
NC | — | — | — | 1 | — | No Connection | |
5 | |||||||
7 | |||||||
11 | |||||||
15 | |||||||
17 | |||||||
VCC | 14 | 14 | 14 | 20 | — | Power Pin |