ZHCSJF6E September 2001 – February 2019 RI-TRP-DR2B
PRODUCTION DATA.
PARAMETER | RI-TRP-DR2B | UNIT |
---|---|---|
Functionality | MPT | |
Memory | 1360 | bits |
17 R/W | pages | |
Operating Frequency | 134.2 | kHz |
Modulation | FSK (frequency shift keying), 134.2 kHz and 123.2 kHz | |
Transmission Principle | HDX (half duplex) | |
Power Source | Powered from the reader signal (batteryless) | |
Typical Read Range | ≤100(1) | cm |
Typical Programming Range | 30% of specified reading range | |
Typical Read Time | 86 | ms |
Typical Programming Time | 293 | ms |
Typical Programming Cycles | 100000 |