ZHCSEP8 November   2015 RF37S114

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用
    3. 1.3 说明
  2. 2修订历史记录
  3. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 ESD Ratings
    3. 3.3 Recommended Operating Conditions
    4. 3.4 Electrical Characteristics
    5. 3.5 Physical Characteristics
  4. 4Detailed Description
    1. 4.1 Supported Command Set
    2. 4.2 Memory Organization
  5. 5器件和文档支持
    1. 5.1 器件支持
      1. 5.1.1 开发支持
        1. 5.1.1.1 入门和下一步
      2. 5.1.2 器件命名规则
    2. 5.2 文档支持
    3. 5.3 社区资源
    4. 5.4 商标
    5. 5.5 静电放电警告
    6. 5.6 出口管制提示
    7. 5.7 Glossary
  6. 6机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
  • TFJ|0
散热焊盘机械数据 (封装 | 引脚)
订购信息

3 Specifications

3.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
TA Operating temperature –25 70 °C
TSTG Storage temperature –40 85 °C

3.2 ESD Ratings

Device is fully encapsulated and protected. No ESD classification applies.

3.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
TA Operating temperature –25 70 °C

3.4 Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER RF37S114HTFJB
Supported standard ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3
Recommended operating frequency 13.56 MHz
Typical read activation field strength (at 25°C) 136.0 dBµA/m
Typical write activation field strength (at 25°C) 136.0 dBµA/m
Factory programmed read-only number 64 bits
Memory (user programmable) 256 bits organized in eight 32-bit blocks
Typical programming cycles (at 25°C) 100000
Data retention time (at 55°C) >10 years
Simultaneous identification of tags Up to 50 tags per second (reader and antenna dependent)

3.5 Physical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER RF37S114HTFJB
Dimensions 4 mm × 4 mm × 0.66 mm ±0.1 mm